Part Number: BP24V15RT2U TAA
- Extends the runtime of expandable 24V DC UPS Systems
- Included mounting accessories for 2U rack-mount installation in 2- or 4-post racks
- Tower support brackets included; options for wall-mount installation available
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Overview
The BP24V15RT2U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 24V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included mounting accessories support 2U rack-mount installation in 2- or 4-post racks with additional support for upright tower placement. Wall-mount installation option available. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Compatible with these UPS systems: OMNIVS1500XL, OMNIVSINT1500XL, SMART1500LCDXL, SMART750RMXL2U, SMART750XLA, SU750RTXL2U, SU750XL, SU1000RTXL2UA, SU1000XLA, SUINT1000RTXL2UA and other UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 24V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Included mounting brackets support upright tower and 2U rack-mount installation in 2- or 4-post racks
- Included brackets also support upright tower installation
- 2POSTRMKITWM option enables wall-mount installation
- NOTE: LIMIT OF 1 BP24V15RT2U PER UPS, SEE BP24V70-3U or BP24V36-2US FOR MULTI-PACK COMPATIBILITY
Specifications
OVERVIEW
| UPC Code | 037332141538 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| DC System Voltage (VDC) | 24 |
| UPS Connection | Attached 24VDC 75amp connector |
PHYSICAL
| Rack Height | 2U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; 2 post 19 inch rackmount; Tower |
| Installation Form Factors Supported with Optional Accessories | Wallmount ( 2POSTRMKITWM ) |
| Minimum Required Rack Depth (inches) | 14 |
| Optional Mounting Accessory Notes | 2POSTRMKITWM enables wall-mount installation |
| Shipping Dimensions (hwd / in.) | 7.20 x 21.26 x 14.96 |
| Shipping Weight (lbs.) | 28.35 |
| Unit Dimensions (hwd / in.) | 3.500 x 17.330 x 10.680 |
| Unit Weight (lbs.) | 24.31 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
| Optional Coverage | Extended warranty options available |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| 2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| TL9SW3Y3000BC | 3-Year Extended Warranty and Technical Support for SU 0-3000 VA External Battery Modules (EBMs) |
| TL9SW5Y3000BC | 5-Year Extended Warranty 0-3000 VA SU External Battery Modules (EBMs) |
| WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
| WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
| WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
| TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Product Literature
Declarations of Conformity
Certificates
Case Studies
Product Images