Part Number: B070-016-19-IP2 TAA

1U KVM switch connects up to 16 computers and/or servers and allows up to 3 users to control them simultaneously. Recommended for IT professionals who need convenient remote and rack-side access to data center components.
- 19 in. LCD supports video resolutions up to 1366 x 768
- Cat5e/6 cabling connects computers/servers up to 100-ft. (30.5 m) away
- Simultaneous support for 3 users—1 local, 2 remote
- Supports IPv4 and IPv6
- Mounts in 1U of space in EIA-standard 19 in. rack
- 1-year limited warranty
Important Note
For best results, STP (Shielded Twisted Pair) Cat5e or higher cabling is recommended like N105-Series, N125-Series or N262-Series. Free NetCommander-AXS management software is available to access and control all NetCommander IP KVM switches (B070 and B072 Series). Download is available by clicking the Technical Support link in right-hand column.
Overview
The B070-016-19-IP2 NetCommander® 16-Port Cat5 1U Rack-Mount Console KVM Switch includes a full keyboard, 19-inch LCD screen and touchpad in a 1U rack-mount console. It connects up to 16 computers and/or servers and allows you to control them locally or remotely via LAN, WAN or web browser.
Connect computers/servers up to 100 feet (30.5 meters) away using Cat5e/6 cabling and a compatible B078-Series server interface unit (B078-101-USB2 required for Fast Virtual Media speeds up to 12 Mbps). Dual 10/100 LAN ports ensure uninterrupted remote access in case one port should fail. A local user and two remote users can log on simultaneously and switch between the 16 ports using an on-screen display, hotkeys or remote toolbar. Multi-level password protection prohibits unauthorized access.
The LCD supports video resolutions up to 1366 x 768. Dual serial ports allow control of serial devices, such as IP PDUs, firewalls and routers. You can assign individual ports to an IP PDU port to power on/off the server connected to that port. The heavy-duty steel housing slides neatly into the rack when not in use.
Free NetCommander-AXS management software is available to access and control your NetCommander IP KVM switches (B070- and B072-Series). From a single interface, you can access server ports on any of your KVM switches, power cycle or power on/off outlets of IP PDUs, and manage KVM settings.
Features
- Mounts in 1U of space in EIA-standard 19 in. rack
- Connects up to 16 computers/servers up to 100-ft. (30.5 m) away via Cat5e/6 cabling and B078 Series SIUs
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Fast Virtual Media KVM system: U.S. Patent #9,417,720
- BIOS-level control of any server brand and model
IP Remote Access for Fewer Trips to the Server Room
- Java-based application allows Windows computers to control a target server via web browser from any location over a secured IP connection
- A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java
- Up to 3 users (1 local, 2 remote) can sign in simultaneously
- Up to 5 users can share a single session
- Supports both IPv4 and IPv6
- Dual 10/100 Mbps LAN ports for uninterrupted remote access in case one port should fail
Simplifies IT Tasks
- Users can switch between ports via on-screen display, hotkeys or remote toolbar
- Dual RJ45 serial ports for connecting IP devices, such as PDUs, firewalls and routers
- Assign individual ports to an IP PDU port to power on/off the server connected to that port
- Virtual Media allows .iso file to be mounted to target server and accessed directly
- Supports RADIUS and LDAP/S authentication
- Log tracks events on your installation
Large 19 in. LCD Screen
- Supports video resolutions up to 1366 x 768; 1920 x 1080 remotely
- DDC emulation allows for optimal output to LCD
Advanced Security Features
- Multi-level password protection—create administrator accounts with full access and user accounts with limited access
- Supports TLS 1.2 security protocol
Free NetCommander-AXS Management Software
- Access and manage all of your NetCommander IP KVM switches from one interface
- Access server ports on any KVM, power cycle or power on/off outlets of IP PDUs, and manage KVM settings
- Free download available at Technical Support link in right-hand column
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer/server with HD15 or USB port and PS/2 keyboard/mouse ports
- B078-Series SIU and Cat5e/6 cabling required for each connected computer/server
- For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Windows or Linux operating system (Windows required for remote access)
- Remote console computers require minimum Pentium 4 with 2 GB memory
- SCHUKO (P054-006) or BS-1363 (P056-006-10A) power cords required for international use
Package Includes
- B070-016-19-IP2 NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch
- C13 to NEMA 5-15P power cord, 6-ft. (1.83 m)
- Rack-mounting hardware
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332177315 |
Console | Yes |
Technology | Cat5/5e; Cat6; Cat6a; PS/2; VGA/SVGA |
VIDEO
Max. Distance (Between any 2 Units) | N/A |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Nominal Input Voltage Description | Internal Switching 100-240 VAC 50/60Hz |
Input Frequency | 50/60Hz |
Input Current | 120V (1.2A) / 230V (0.7A) |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
CONNECTIONS
Number of Ports | 16 |
PC/Server Connections | PS/2; USB; VGA |
PHYSICAL
Color | Black |
LCD Monitor (in.) | 19 |
Shipping Dimensions (hwd / in.) | 5.90 x 23.30 x 35.10 |
Shipping Weight (lbs.) | 43.60 |
Unit Dimensions (hwd / in.) | 1.710 x 18.790 x 27.260 |
Unit Weight (lbs.) | 28.46 |
ENVIRONMENTAL
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0-80% non-condensing |
Operating Temperature | 0 to 40 C (32 to 104 F) |
BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr |
COMMUNICATIONS
Hotkey | Y |
Port Control | Hotkeys, OSD, Remote Toolbar |
IP Remote Access | Yes |
PORT EXPANSION
Daisy-chainable or Cascadable | N |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 3 |
Autoscan (Y,N) | N |
Autoscan Duration | N/A |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N125-007-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N125-025-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N125-050-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Accessories
Model Number | Description | |
---|---|---|
B078-101-PS2 | NetCommander PS2 Server Interface Unit (SIU) | |
B078-101-USB-1 | NetCommander USB Server Interface Unit (SIU) - Single, TAA | |
B078-101-USB-8 | NetCommander USB Server Interface Unit (SIU) - 8-Pack | |
B078-101-USB2 | NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps |
Documents & Downloads
Product Images