Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Creates a wireless connection between a vehicle and an Apple iPhone to operate Apple CarPlay functions.

  • Recommended for daily travel use, especially sales pros who are always on the go
  • Reduces cable clutter in your vehicle while enabling music, navigation, Siri control and more
  • Included USB adapter allows connection with your vehicle's USB-A or USB-C port 
  • Compatible with Apple iPhone 6 or later models that are on iOS 10 and above
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Enhance Your Driving Experience with a Wireless CarPlay Experience
The U264-001-APL adapter provides a wireless connection to Apple CarPlay in vehicles that require a wired CarPlay connection. It is compatible with Apple iPhone 6 or later models that are on iOS 10 and above. Not only does this adapter reduce cable clutter in your vehicle, it also allows you to operate CarPlay functions such as music and podcast control, answer calls and texts via voice-to-text, navigate via Apple Maps and make voice commands through Siri. An included USB-A to USB-C adapter lets you connect to either port in a vehicle.

Easy Installation Allows for Quick Setup and Recurring Use
An ideal tool for travelers, particularly sales professionals always on the go, this adapter uses a combination of Bluetooth and Wi-Fi to establish a pairing between the phone and the vehicle and switches to Wi-Fi to maintain the wireless connection. Once the initial connection is established, the U264-001-APL will instantly reconnect to the phone moving forward. A green LED indicates that a connection is established. Note: The U264-001-APL is only compatible with vehicles that require a wired CarPlay connection. Vehicles with support for a Bluetooth connection to CarPlay do not require this device.

System Requirements

  • Vehicle with support for wired Apple CarPlay (Note: Vehicles that support Apple CarPlay via a Bluetooth connection do not require this device)
  • Apple iPhone 6 or later model on iOS 10 or above

Package Includes

  • U264-001-APL Wireless Apple CarPlay Adapter
  • USB-A to USB-C adapter
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332292308
Product TypeUSB Wireless Apple Carplay Adapter
Device CompatibilityPhone
TechnologyUSB; Wireless
Country/RegionGlobal
Host Connector(1) USB A (MALE)
INPUT
Built-In Cable Length (ft.)0.33
Built-In Cable Length (in.)4
Bus Powered  Yes
POWER
Power Source TypeBus
CONNECTIONS
Number of Ports0
Side A - Connector 1USB A (MALE)
Connector PlatingNickel
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(1) Connection LED: Turns blue when initially powered on before turning to green (flashes when attempting to connect to iPhone; solid when connection is established).
PHYSICAL
ColorBlack
Material of ConstructionMAIN BODY: TEMPERED GLASS AND ALUMINUM; PCB
Cable Jacket ColorBlack
Cable Jacket MaterialTPE
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.3MM
Wire Gauge (AWG)28
Cable Length (ft.)0.5
Cable Length (in.)6
Total Number of Ports0
Shipping Dimensions (hwd / in.)1.06 x 5.71 x 2.95
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)0.550 x 2.320 x 1.570
Unit Packaging TypeBox
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0 to 50°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 90% RH, Non-Condensing
Storage Humidity Range0% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Over Current Protection  N
USB Hub PortsNo
Number of USB Hub Ports0
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsEN 55032; EN 55035; ICES (Canada)
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.