Part Number: PCE-1M2-PX4

Increases your data transfer speed and internal storage by adding an M.2 PCIe-based solid state drive (M-Key) via your computer’s PCIe expansion slot.
- Compatible with x4, x8 and x16 PCIe expansion slots
- Supports 2242, 2260 and 2280 M.2 drive types
- Works with PCIe 3.0 motherboards
- Backward compatible with PCIe 2.0 and PCIe 1.0
- Plug and play—no software, drivers or power supply needed
- 2-year limited warranty
Overview
The high-performance PCE-1M2-PX4 M.2 NGFF PCIe SSD (M-Key) PCI Express Card enhances your computer’s speed and increases the amount of internal storage by adding an M.2 PCI Express (PCIe) SSD (M-Key) drive. You can add an ultra-fast four-lane M.2 SSD, such as a Samsung 950 Pro or Samsung SM 951, to a computer or server with an available x4, x8 or x16 PCI Express expansion slot.
This lets you keep your operating system on your M.2 PCIe drive, while using larger platter drives for bulk storage. Its plug-and-play design requires no software, driver or external power supply, so setting up the card is easy enough. Just connect your drive to the PCE-1M2-PX4, and insert the unit inside your computer’s PCIe expansion slot.
The PCE-1M2-PX4 supports 2242, 2260 and 2280 M.2 drive types up to 80 millimeters. It’s compatible with PCIe 3.0 motherboards and backward compatible with PCIe 2.0 and PCIe 1.0. Works with Windows and Mac computers.
Features
- Increases computer speed and internal storage
- Keep OS on M.2 PCIe drive and use larger platter drive for bulk storage
- PCIe 4-lane (x4) interface compatible with x4, x8 and x16 PCIe expansion slots
- Supports 2242, 2260 and 2280 M.2 drive types
- Works with PCIe 3.0 motherboards
- Backward compatible with PCIe 2.0 and PCIe 1.0
- Plug and play—no software, drivers or power supply needed
- Compatible with Windows (XP and later) and Mac (OS X 10.0 and later)
System Requirements
- Computer with PCIe expansion slot (x4, x8, x16)
- M.2 NGFF PCIe drive with M-Key or B+M-Key connector (not compatible with M.2 NGFF SATA SSDs)
- Supports 2242, 2260 and 2280 M.2 drive types
- Windows® (XP and later) or Mac® (OS X 10.0 and later) operating system
Package Includes
- PCE-1M2-PX4 M.2 NGFF PCIe SSD (M-Key) PCI Express Card
- (2) Screws
- SSD standoff nut
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332201287 |
Technology | PCIe |
CONNECTIONS
Number of Ports | 1 |
PHYSICAL
Color | Silver |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 1.06 x 6.50 x 4.92 |
Shipping Weight (lbs.) | 0.12 |
ENVIRONMENTAL
Operating Temperature Range | 50° to 122°F (10° to 50°C) |
Operating Humidity Range | 10% to 80% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images