Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$31.68 Avg. Price
  • 6 universal outlets
  • 1.8 m power cord with German/French plug
  • 750 joule rating
  • Lighted on/off switch with integrated circuit breaker

Overview

The Protect It!® SUPER6OMNI D offers economical AC surge suppression for full protection of 220-250V workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. The SUPER6OMNI D offers six universal outlets and a 1.8-meter AC line cord with German/French plug. Internal shutters offer additional safety. AC suppression rated at 750 joules shields equipment from surges and line noise. Lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Right-angle outlets keep connected cords from blocking adjacent outlets. Attractive light gray high-impact housing.

Features

  • Protect It!™ SUPER6OMNI D offers economical AC surge suppression
  • 750 joules AC surge suppression shields equipment from surges and line noise
  • 6 universal outlets protect computers and peripherals
  • 1.8 m AC line cord with German/French plug
  • Internal shutters provide additional safety
  • Built-in power switch and 10 amp circuit breaker offers power control and overload protection over all outlets
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Attractive light gray high-impact housing with keyhole mounting tabs allow versatile placement options
  • Right-angle outlets keep connected cords from blocking adjacent outlets

Package Includes

  • SUPER6OMNI D AC surge suppressor
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121141
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Maximum Surge Amps13500
Input Plug TypeGerman; French
Input Cord DetailsVDE H05VV-F 1.0mm2
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) Universal outlets
Circuit Breaker (amps)10
Overload Protection10A resettable illuminated combo switch/circuit breaker
Outlet Orientationright-angled
USER INTERFACE, ALERTS & CONTROLS
SwitchesTwo position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  750
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)219.5 mm
Outlets Measurement (Center to Center)51mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)17.20 x 2.00 x 4.60
Shipping Weight (lbs.)1.44
Unit Dimensions (hwd / in.)1.750 x 16.000 x 2.500
Unit Weight (lbs.)1.0
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.