Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUBHV20B
Bypass PDU maintains continuous power to connected equipment during scheduled UPS maintenance or replacement.
- Ideal for supporting critical IT equipment that require 24/7/365 uptime
- Transfers connected components to utility power with no downtime during UPS maintenance
- Dual C20 inlets support connection to separate UPS and utility input power sources
- ECO mode saves power by shutting down controlled outlet bank in certain conditions
- Mounts into 2U of rack space or onto wall using included mounting hardware
- 2-year limited warranty
Features
Bypass PDU Recommended for Maintaining Continuous Power During UPS Maintenance
Keeping mission-critical data center equipment operating at its optimal level often means scheduled maintenance. But what if you are unable to afford the costly downtime involved in powering down for regular upkeep? This 220-240V 13A single-phase hot-swap PDU works in conjunction with your UPS system to keep everything running 24/7/365. It allows you to manually transfer connected equipment to utility power via the PDU’s bypass switch, permitting maintenance or equipment replacement with no interruption of performance.
Features Dual Inputs and a Manual Transfer Switch for Uninterrupted Operation
The PDUBHV20B features two C20 inlets that connect to separate UPS and utility input power sources with user-supplied power cables or the included cables. The manual transfer switch allows PDU output power to flow from either input. Flip the switch to Bypass to replace the UPS and flip back to Normal once the maintenance or UPS replacement is complete. Equipment connected to the four BS1363 outlets will continue to operate without interruption.
Optional ECO Switching Feature Enables Cost-Cutting Power Savings
By enabling the ECO power saving feature, you can power off a single bank of three controlled BS1363 outlets all at once when the device connected to the master BS1363 outlet is powered off or goes into a low-power consumption mode.
Mounts into 2U of Rack Space or on a Wall
Use the included mounting hardware to install the PDUBHV20B’s all-metal housing inside a 19-inch rack. Because the rack PDU (rPDU) 56.1-millimeter height is larger than 1U in an EIA-standard rack, you will need to mount the unit into 2U of space. You may also use the mounting brackets to secure the PDU to a wall.
Specifications
OVERVIEW
| UPC Code | 037332253118 |
| PDU Type | Hot-Swap |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 220; 230; 240 |
| Recommended Electrical Service | Works with 220-240V UPS systems with C20/BS1363 compatible input cabling |
| Maximum Input Amps | 13 |
| Input Connection Type | (1) BS1363 13A British; (2) IEC-320 C20 |
| PDU Plug Type | (1) BS1363 13A British; (2) IEC-320 C20 |
| Input Cord Details | Set of 3 power cables included (One 1.8m BS1363 British and Two 1.4m C19-to-C20); Supports user supplied alternate input cabling |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Capacity Details | 2.9kW (220V), 3kW (230V), 3.1kW (240V) / Total capacity 13A / 13A Max per outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | Set of 4 output receptacles are arranged in two groups to support the optional ECO Power-Saving feature; One MASTER-outlet provides optional current-sense capability that when enabled, automatically powers off the bank of 3 CONTROLLABLE GROUP-outlets when the device connected to the MASTER-outlet is powered off or enters a low power sleep mode consuming 20W or less (±5W) |
| Output Receptacles | (4) British BS 1363A |
| Output Nominal Voltage | 220-240V |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 position Manual Transfer switch offers Break-Before-Make transfer between UPS and Utility operating modes with less than 8 milliseconds (typical) transfer time; Additional switch offers ENABLE/DISABLE control of the ECO Power-Saving feature |
| LED Indicators | Front panel LEDs report UTILITY Input Power ON (green), BYPASS-MODE Switch Setting (yellow), MASTER Outlet Power ON (green), CONTROLLABLE GROUP Outlets Power ON (green) |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 2U |
| Form Factors Supported | Includes installation accessories for wall mount and 2U horizontal rackmount installation in 2 or 4 post equipment racks |
| PDU Form Factor | Horizontal (2U) |
| Shipping Dimensions (hwd / in.) | 5.50 x 8.00 x 21.40 |
| Unit Dimensions (hwd / in.) | 2.210 x 17.240 x 3.940 |
| Unit Weight (lbs.) | 5.2 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
| High Availability PDU Features | Manual Hot-Swap Bypass |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 62368-1 |
| Product Compliance | RoHS; EAC (Belarus, Kazakhstan, Russia); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images