Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$94.50 Avg. Price

Premium protection for valuable electronics against dangerous surges, spikes and line noise that can damage equipment or destroy data. Recommended for home, corporate, retail, telecom and industrial applications.

  • 4 C13 outlets in exclusive isolated filter banks
  • 680-joule surge protection rating
  • Durable metal housing designed for tough environments
  • 9A resettable circuit breaker prevents dangerous overloads
  • Detachable 6-ft. (1.83 m) C13-to-C14 power cord

Overview

Premium protection for home, corporate, retail, telecom and industrial applications, the EURO-4 Isobar® 4-Outlet 230V Surge Protector features a surge protection rating of 680 joules to defend your sensitive electronics against surges and spikes.

The EURO-R features four widely spaced C13 outlets, which are arranged in two exclusive isolated filter banks that prevent equipment connected to one bank from interacting with equipment connected to the other. These internal barriers also prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the EURO-4 protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

An integrated 9A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch provides one-touch control over connected components. A C14 inlet accepts a variety of detachable power cords, such as the included 6-ft. (1.83 m) C13 cable. An all-metal housing ensures long life and durability.

Features

680-Joule Surge Protection for Home or Office Electronics
  • Protects your A/V components, network hardware, retail displays, appliances, power tools and other electronics against surges and spikes
  • Recommended for home, corporate, retail, telecom and industrial applications requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Exceeds IEEE 587 Category A and B surge suppression specifications
4 Outlets Accept Wide Range of Electronic Devices
  • 4 C13 outlets
  • Outlets accommodate up to 2 transformers without blocking other outlets
Isolated Filter Banks Provide Extra Protection
  • Outlets arranged in exclusive isolated filter banks to limit noise interaction among connected equipment
  • Blocks disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Combines large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Fits Effortlessly Into Your Workstation
  • Detachable 6-ft. (1.83 m) C13 power cord reaches nearby outlets
  • C14 inlet accepts wide variety of power cords to match country or site-specific wall outlets
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Metal housing designed for long life

Package Includes

  • EURO-4 Isobar 4-Outlet 230V Surge Protector, Metal Housing
  • Detachable C13-to-C14 power cord, 6-ft. (1.83 m)
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010049
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Maximum Surge Amps15000
Input Plug TypeIEC-320-C13
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(4) C13
Circuit Breaker (amps)9
Transformer Accommodation(2) Yes
USER INTERFACE, ALERTS & CONTROLS
SwitchesTwo position orange illuminated on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  680
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
EMI / RFI Filtering  Yes
Isolated Filter Banks  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizont tabs = 162.13 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)Distance between horizontal outlets = 53mm; Distance between vertical outlets = 38.10mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.50 x 2.60 x 5.80
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)2.500 x 7.000 x 3.500
Unit Weight (lbs.)2
STANDARDS & COMPLIANCE
Product CertificationsUL 1449
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.