Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$38.83 Avg. Price

Surge protector with detachable charger plug protects your electronic devices against dangerous surges, spikes and line noise.

  • Detachable plug provides a separate USB charger with included AC outlet
  • 7 total NEMA 5-15R outlets - 6 on strip/1 on detachable plug - for powering computers, printers and other electronic devices
  • 900 joules protect your valuable electronics against dangerous surges and spikes
  • 2 USB ports share 2.4A for fast charging of phones, tablets and other mobile devices
  • Right-angle NEMA 5-15P plug with braided 6 ft. cord allows connection in tight spaces

Features

7-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or home theater, this Protect It!® seven-outlet surge protector features a surge suppression rating of 900 joules to defend your sensitive electronic components against even the strongest power surges and spikes.  

Detachable Plug Provides Power and Charging at Home and on the Go
The six-foot braided cord and space-saving right-angle NEMA 5-15P plug allows you flexibility in placing the unit behind furniture or other tight places. Keyhole mounts on the rear allow for wall installation. For travel use, remove the plug to take a separate USB wall charger with you in your purse, briefcase or laptop bag. The detachable USB charger plug features one NEMA 5-15R outlet (without surge protection) and both USB ports.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your PC, printer, wireless router, game console, television, sound system or other home/office devices into the strip’s six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise.

2 USB Ports Share 2.4 Amps of Charging Power
Two USB-A ports are available for charging your smartphone, tablet or other USB mobile devices. They share 2.4A for charging multiple devices at the same time.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The lighted on/off switch allows you easy one-touch control over equipment connected to the strip. An integrated 15-amp resettable circuit breaker helps prevent overloads. A green LED confirms your connected equipment is protected.

Package Includes

  • TLP616USB 7-Outlet Surge Protector, White
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332260314
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityAmazon Kindle; Headphones; Laptop; Phone; Tablet
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Cord Gauge Type16 gauge
Input Cord Gauge (AWG)16
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(2) 5-15/20R
Circuit Breaker (amps)15
Overload Protection15A resettable illuminated combo switch / circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6 outlets; 1 outlet in wall plug
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
CHARGING
Number of Charging Ports2
Total Charging Watts12
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 2.4A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  900
AC Suppression Response Time  < 1 ns
UL1449 Let Through RatingL-N 700
EMI / RFI Filtering  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorWhite and Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Receptacle ColorBlack
Shipping Weight (lbs.)1.40
Unit Dimensions (hwd / in.)10.400 x 2.100 x 1.300
Unit Weight (lbs.)1.23
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$5,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.