Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$17.62 Avg. Price
  • 1 AC outlet
  • Direct plug-in design
  • Built-in tel/modem surge protection
  • 750 joule rating
  • Diagnostic LED displays protection status

Overview

The TRAVELCUBE is designed for convenient portable and economical surge protection. Small and powerful, the TRAVELCUBE features 750 joules and carries $10K of insurance as well as a lifetime product warranty. Throw it in a briefcase or purse and have quality surge protection wherever you need it — hotel room, dorm, client office — anywhere!

Features

  • Portable wall-mount cube stores easily in any bag or briefcase
  • 1 NEMA5-15R AC outlet
  • 750 joules of protection shields equipment from harmful surges, spikes and line noise
  • Diagnostic LED displays protection status
  • Built-in tel/modem surge protection
  • UL 1449 rated 3rd Edition
  • $10,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)


Package Includes

  • TRAVELCUBE surge suppressor
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118486
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(1) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(1) Yes
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  750
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500V
EMI / RFI Filtering  Up to 20 dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Form Factors SupportedDirect plug in suppressor supports wall-mounting directly into AC receptacle
Housing ColorLight Gray
Mounting Holes or SlotsNo
Receptacle ColorGray
Shipping Dimensions (hwd / in.)1.50 x 4.25 x 6.50
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)3.300 x 2.100 x 0.370
Unit Weight (lbs.).17
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL 497A; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.