Part Number: CT120
- Simple to use plug-in tester
- Instantly displays several common wiring fault
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This instant-read CT120 circuit tester detects wiring stability in standard 120V AC wall sockets. Simply plug the circuit tester into a receptacle and view the lighted three-lamp status display for verification of correct wiring, open ground, open neutral, open hot, hot-ground reversal and hot-neutral reversal fault conditions. Sticker on the tester offers lighting combinations for each wiring condition. Ultra-portable design and easy-to-read lighted display makes the CT120 an excellent addition to any laptop carrying case, tool belt or workbench. Low-cost design saves the expense of hiring an electrician to determine wiring stability.
Features
Offers instant-read notification of correct wiring status of any 120VAC wall socket with a standard NEMA5-15R receptacle (not for use with Ground Fault Interrupt -GFI outlets).
Diagnoses several common wiring faults, including open ground, open neutral, hot-ground reversal and hot-neutral reversal fault conditions (detects most common wiring problems, but not all fault conditions)
Lighted, easy to read 3 lamp status display allows non-technical users to quickly determine the presence of wiring problems and schedule electrical repairs without damage to sensitive electronic devices
Ultra-portable design makes the CT120 and ideal addition to any laptop carrying case, tool belt or workbench
Prevents equipment damage and unsafe wiring by easily identifying common electrical fault conditions so that they can be repaired by a qualified electrician
Low cost design saves the expense of hiring a professional electrician to determine wiring stability
Specifications
OVERVIEW
| UPC Code | 037332116345 |
| Accessory Type | Circuit Tester |
| Accessory Class | Power Inverter Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED Details | 3 indicator lights (2 yellow / 1 red) |
PHYSICAL
| Housing Color | Black |
| Shipping Dimensions (hwd / in.) | 4.80 x 1.80 x 4.00 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 3.000 x 1.500 x 0.500 |
| Unit Weight (lbs.) | 0.08 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |