Part Number: SK5TEL-0
- 5 outlets / direct plug-in
- 1080 joule rating
- Tel/DSL Surge Protection
- Diagnostic LEDs
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $15,000 Ultimate Lifetime Insurance
Overview
The SK5TEL-0 surge suppressor offers reliable surge and line noise protection. The compact direct plug-in design allows for easy portability and features 5 outlets and 1080 joules of surge energy absorption. Set of RJ11 telephone line suppression jacks protect dial-up and DSL modem lines, fax machines, cordless phones and more. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged. $15,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- 5 outlets / direct plug-in
- Surge suppression rating: 1080 joules
- 1 in/1 out Tel/DSL surge protection
- EMI/RFI noise filtering
- Diagnostic LEDs indicate Protected (green) & Grounded (red)
- $15,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
| UPC Code | 037332166050 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120v |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 72000 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (5) 5-15R |
| Circuit Breaker (amps) | 15 |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1080 |
| AC Suppression Response Time | < 1ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 500, 500, 400 |
| EMI / RFI Filtering | Up to 45 dB |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Telephone/DSL Protection Details | 1 line |
| Network (Ethernet) Protection | No |
| Telephone/DSL Protection | Yes |
PHYSICAL
| Material of Construction | Plastic |
| Mounting Holes or Slots | No |
| Receptacle Color | Gray |
| Shipping Dimensions (hwd / in.) | 7.50 x 5.70 x 2.60 |
| Shipping Weight (lbs.) | 0.52 |
| Unit Dimensions (hwd / in.) | 5.000 x 3.500 x 2.100 |
| Unit Weight (lbs.) | .33 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 104°F (-15° to 40°C) |
| Operating Humidity Range | 20% to 85% RH |
| Storage Humidity Range | 0% to 90% RH |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1449; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $15,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images