Part Number: B006-VU4-1 TAA

Lets you access and control up to 4 computers using one VGA monitor and one USB or PS/2 keyboard and mouse.
- Supports VGA video resolutions up to 2048 x 1536 (DDC2B)
- Push buttons and hotkeys allow fast, easy toggling between connected computers
- Auto Scan mode lets you monitor connected computers without switching to them
- Easy plug-and-play installation with no software or external power required
- Works with all major operating systems, including Windows, macOS and Linux
- 3-year limited warranty
Features
Connects 4 Computers to a VGA Monitor and a Single Keyboard/Mouse
This single-monitor KVM switch lets you connect as many as four computers, which you can access and control by toggling between them. All connected computers share one VGA monitor and one USB or PS/2 keyboard/mouse, which saves space on your desk or workspace. The B006-VU4-1 supports video resolutions up to 2048 x 1536 (DDC2B).
Switching Between Computers Is Fast and Easy
Use the front-panel push buttons, hotkey commands or connected mouse for quick and easy switching among computers. You can also use the Auto Scan feature to scan all connected computers automatically in five-second intervals. LEDs indicate which computer is currently selected. Computers may be added, removed or replaced without disconnecting or rebooting other connected computers.
Simple Plug-and-Play Installation and Operation
The heavy-duty metal housing can be placed on a desktop or other level surface that safely supports the weight of the KVM switch and attached cables. It requires no extra software, external power or other complicated setup procedures. It works with any computer with an available VGA port (the P778-006 cable kit is recommended) and USB or PS/2 port.
System Requirements
- VGA monitor
- USB or PS/2 keyboard and mouse
- Computer(s) with VGA output and USB-A or 6-pin Mini-DIN PS/2 ports
- Major operating system, including Windows (up to 7), macOS (9.0 to 10.6), Linux and UNIX
Package Includes
- B006-VU4-1 4-Port VGA KVM Switch
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332279804 |
Max CPU | 4 |
Technology | PS/2; USB; VGA/SVGA |
VIDEO
Number of Monitors Supported | 1 |
Max Supported Video Resolution | 2048 x 1536 @ 60 Hz; DDC2B |
Max Number of Ports (Entire Chain) | 4 |
Extended Mode | No |
Mirror Mode | No |
INPUT
Redundancy - Dual Power Inputs | No |
Bus Powered | Yes |
POWER
Power Consumption (Watts) | 87.00 |
CONNECTIONS
Number of Ports | 4 |
Computer/Server Ports | SPHD-18 (VGA, PS/2, USB) |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (2) 6 PIN (FEMALE); (1) HD15 (FEMALE); (2) USB A (FEMALE) |
Side B - Connector 1 | (4) HD18 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2; USB |
Console Monitor Interface | VGA |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Online (4 LEDs) Port 1 Online (Orange) indicate that the computer attached to the corresponding port is up and running Port 2 Online (Orange) indicate that the computer attached to the corresponding port is up and running Port 3 Online (Orange) indicate that the computer attached to the corresponding port is up and running Port 4 Online (Orange) indicate that the computer attached to the corresponding port is up and running Selected (4 LEDs) Port 1 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 2 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 3 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 4 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 9.40 x 2.32 x 6.29 |
Shipping Weight (lbs.) | 1.91 |
Unit Dimensions (hwd / in.) | 1.653 x 7.874 x 2.933 |
Unit Weight (lbs.) | 1.7 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
Operating Temperature | 32° to 122°F (0° to 50°C) |
BTUs | 13 |
COMMUNICATIONS
Hotkey | Yes |
Port Control | Push Buttons, Hotkeys, OSD Mouse Switching |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
USB Hub Ports | No |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
On-Screen Display (OSD) | No |
Port Selection | Hotkey; Mouse; Pushbutton |
Driver Required | No |
Autoscan Duration | 3, 5, 10, 20 secs. (5 secs. default) |
REMOTE ACCESS
Modem Port | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); RoHS; UKCA; WEEE; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
VGA DDC2B (Display Data Channel version 2B) is a communication protocol used between a computer's graphics card and a monitor. It allows the monitor to communicate its capabilities, such as its resolution, refresh rate, and color depth, to the graphics card. This information is then used by the graphics card to automatically adjust its output to match the capabilities of the monitor.
Accessories
Accessories
Model Number | Description | |
---|---|---|
P778-006 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) | |
P778-010 | USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) | |
P778-015 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images