Part Number: HCTHERMISTOR
- Monitors battery temperature to help prevent overcharging and protect battery life
- Ends connect to RJ45 battery temperature port and battery’s negative terminal
- Shuts down battery charger if battery temperature exceeds 50°C
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332164575 |
| Accessory Type | Temperature Sensor |
| Accessory Class | UPS Accessories |
PHYSICAL
| Cable Length (ft.) | 2 |
| Cable Length (in.) | 24 |
| Shipping Dimensions (hwd / in.) | 5.28 x 1.26 x 1.18 |
| Unit Dimensions (hwd / in.) | 5.000 x 0.500 x 0.500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Inverters
| Model Number | Description | |
|---|---|---|
| HC150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 | |
| HC350SR | 350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface | |
| HCINT150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 | |
| HCINT350SNR | 350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 |