Part Number: 48VDCSPLITTER
Connects two Tripp Lite BP48V24-2U and other select external battery packs to a compatible UPS system to extend runtime.
- Heavy-duty 4 AWG 2-conductor black cabling
- 3 blue 175A DC connectors (2 output, 1 input)
- 1-ft. (0.31 m) in length
- 1-year limited warranty
Overview
The 48VDCSPLITTER Y Splitter Cable connects two external battery packs to a compatible UPS system to extend runtime. It is compatible with the non-expandable BP48V24-2U and other select battery packs that specify compatibility with this cable. The one-foot (0.3-meter) 48VDCSPLITTER is constructed using 4 AWG two-conductor black cabling. It features three blue 175A DC connectors: two outputs for the battery packs and one input for a UPS system that specifies the use of a BP48V24-2U battery pack.
Features
- Compatible with BP48V24-2U and other select battery packs that specify compatibility with this cable
- Heavy-duty 4 AWG 2-conductor black cabling
- 3 blue 175A DC connectors (2 output, 1 input)
- 1-ft. (0.3 m) in length
Specifications
OVERVIEW
| UPC Code | 037332158468 |
| Accessory Type | Extender |
| Accessory Class | UPS Accessories |
INPUT
| Input Connection Type | 175A Blue 48V DC Connector (1) |
OUTPUT
| Output Connector Type | 175A Blue 48V DC Connector (2) |
PHYSICAL
| Cable Length (ft.) | 1 |
| Shipping Dimensions (hwd / in.) | 10.00 x 10.00 x 4.00 |
| Shipping Weight (lbs.) | 2.00 |
| Unit Weight (lbs.) | 2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| BP48V24-2U | External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U), TAA |