Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: HCINT150SL
- All-in-one inverter/charger/controller powers equipment on mobile medical carts
- IEC 60601-1 compliance for use inside and outside patient care areas
- Approved to IEC60601-1-2:2014, 4th Ed.
- Works with both SLA and LiFePhos batteries to best fit your power requirements
- Internal ATS powers connected equipment and recharges battery simultaneously
- Free PowerAlert® software protects valuable patient data from loss or corruption
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332156020 |
INPUT
| Input Phase | Single-Phase |
| Nominal Input Voltage(s) Supported | 230V AC |
| Recommended Electrical Service | 15A 230V |
| Voltage Compatibility (VAC) | 230 |
| Voltage Compatibility (VDC) | 12 |
| Input Cord Length (ft.) | 0.5 |
OUTPUT
| Frequency Compatibility | 50 Hz |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Pure Sine Wave Output | Yes |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 230V |
| Output Receptacles | (1) C13 |
| Continuous Output Capacity (Watts) | 150 |
| Peak Output Capacity (Watts) | 225 |
BATTERY
| Full Load Runtime | Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load |
| Expandable Runtime | Yes |
| Expandable Battery Runtime | Yes |
| DC System Voltage (VDC) | 12 |
| Battery Charge | Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately) |
| Switches | On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately) |
| Audible Alarm | Low Battery Alarm |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
| Primary Form Factor | Tower |
| Color | Gray |
| Material of Construction | Steel |
| Cooling Method | Fan |
| Shipping Dimensions (hwd / in.) | 7.00 x 14.20 x 8.60 |
| Shipping Weight (lbs.) | 15.10 |
| Unit Dimensions (hwd / in.) | 3.500 x 11.500 x 6.000 |
| Unit Weight (lbs.) | 14 |
COMMUNICATIONS
| Network Monitoring Port | USB |
| Communications Interface | USB |
APPLICATIONS
| UPS Applications | Hospital/Medical |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778 |
| Product Compliance | RoHS |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N002-005-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) | |
| N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| BP12V36 | 12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit, TAA | |
| BP12V54 | 12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit, TAA | |
| BP12V82 | 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits, TAA | |
| HCBATTERYCABLE | Power Cable Kit for Healthcare Power Modules/Inverters/Chargers, 3 ft. (0.91 m) | |
| HCFLUSHRUI | Remote Control Module for Healthcare Products - for Medical Power Modules/Inverters/Chargers | |
| HCTHERMISTOR | Medical-Grade Temperature Sensor for Healthcare Power Modules, 2 ft. (0.6 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images