Part Number: E2MTDO TAA
Monitors ambient temperature conditions and enables remote control of peripherals, including beacons and alarm signals.
- Compatible with LX Platform devices
- Easy magnetic mounting to most racks and cabinets
- Up to 3 E2 modules can be daisy-chained together
- Built-in cable harness reduces clutter
- USB cable included
- 2-year limited warranty
Overview
The E2MTDO E2 Environmental Sensor Module works with LX Platform devices, including WEBCARDLX, WEBCARDLXE, WEBCARDLXS, PDU3XE-Series PDUs and PDU3E-Series PDUs. By connecting the included USB cable to an LX Platform device, the E2MTDO allows you to remotely monitor ambient temperature conditions in network environments. It also allows you to remotely turn on and off two compatible products, such as beacons and alarm signals.
If temperature values exceed a certain limit or the digital output changes state, it is recorded in the event log of the LX Platform device’s PowerAlert® Device Manager interface. The E2MTDO mounts magnetically to most racks and cabinets. Up to three E2 modules can be daisy-chained together. A built-in retention harness secures cable connections to reduce clutter.
Features
Compatible with LX Platform Devices
- Compatible devices include WEBCARDLX, WEBCARDLXE, WEBCARDLXS, PDU3XE-Series PDUs and PDU3E-Series PDUs
- Measures and monitors ambient temperature
- Enables remote control of peripherals, such as beacons and alarm signals
- Supports both AC- and DC-powered peripherals
Easy to Install and Operate
- Attaches magnetically to most racks and cabinets
- Up to 3 E2 modules can be daisy-chained together
- Built-in cable harness reduces clutter
- USB cable included
- Compatible with free downloadable PowerAlert software
Specifications
OVERVIEW
| UPC Code | 037332196279 |
CONNECTIONS
| Side A - Connector 1 | USB A (FEMALE) |
| Side B - Connector 1 | MICRO-USB B (FEMALE) |
PHYSICAL
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 1.10 x 4.40 x 6.00 |
| Shipping Weight (lbs.) | 0.29 |
| Unit Dimensions (hwd / in.) | 0.830 x 2.520 x 1.770 |
COMMUNICATIONS
| Product Compatibility | WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE |
FEATURES & SPECIFICATIONS
| Sensing Capability | Temperature |
| Contact Closure Capability | Contact Closure Output Control |
STANDARDS & COMPLIANCE
| Product Compliance | FCC Part 15 Class A (USA); RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |