Part Number: E2MT TAA
Monitors ambient temperature conditions.
- Compatible with LX Platform devices
- Easy magnetic mounting to most racks and cabinets
- Up to 3 E2 modules can be daisy-chained together
- Built-in cable harness reduces clutter
- USB cable included
- 2-year limited warranty
Overview
The E2MT E2 Environmental Sensor Module works with LX Platform devices, including WEBCARDLX, WEBCARDLXE, WEBCARDLXS, PDU3XE-Series PDUs and PDU3E-Series PDUs. By connecting the included USB cable to an LX Platform device, the E2MT allows you to remotely monitor ambient temperature conditions in network environments.
If temperature values exceed a certain limit, it is recorded in the event log of the LX Platform device’s PowerAlert® Device Manager interface. The E2MT mounts magnetically to most racks and cabinets. Up to three E2 modules can be daisy-chained together. A built-in retention harness secures cable connections to reduce clutter.
Features
Compatible with LX Platform Devices
- Compatible devices include WEBCARDLX, WEBCARDLXE, WEBCARDLXS, PDU3XE-Series PDUs and PDU3E-Series PDUs
- Measures and monitors ambient temperature
Easy to Install and Operate
- Attaches magnetically to most racks and cabinets
- Up to 3 E2 modules can be daisy-chained together
- Built-in cable harness reduces clutter
- USB cable included
- Compatible with free downloadable PowerAlert software
Specifications
OVERVIEW
| UPC Code | 037332196293 |
CONNECTIONS
| Side A - Connector 1 | USB A (FEMALE) |
| Side B - Connector 1 | MICRO-USB B (FEMALE) |
PHYSICAL
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 1.10 x 4.20 x 5.90 |
| Shipping Weight (lbs.) | 0.28 |
| Unit Dimensions (hwd / in.) | 0.830 x 2.520 x 1.420 |
COMMUNICATIONS
| Product Compatibility | WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE |
FEATURES & SPECIFICATIONS
| Sensing Capability | Temperature |
| Contact Closure Capability | Contact Closure Input Monitoring |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |