Part Number: P024-025-13A
- Recommended for powering computers, printers and other home/office peripherals
- 25-ft. (7.62 m) length allows great flexibility in placing devices in relationship to AC outlet
- Ideal replacement for worn-out or missing 25-ft. (7.62 m) extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332197177 |
| Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 13 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P |
| Side B - Connector 1 | NEMA 5-15R |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 8.5mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 16 |
| Cable Length (ft.) | 25 |
| Shipping Dimensions (hwd / in.) | 14.17 x 11.80 x 0.50 |
| Shipping Weight (lbs.) | 1.84 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 10% to 65% RH |
| Storage Humidity Range | 10% to 65% RH |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |