Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Medical inverter/charger with IEC 60601-1 powers equipment used in healthcare facilities inside and outside patient care areas.
  • All-in-one inverter/charger/controller powers equipment on mobile medical carts
  • IEC 60601-1 compliance for use inside and outside patient care areas
  • Approved to EN60601-1-2:2015, 4th Ed.
  • Included remote user interface (RUI) displays output and battery charge status
  • Internal ATS powers connected equipment and recharges battery simultaneously
  • Free PowerAlert® software protects valuable patient data from loss or corruption
  • 2-year limited warranty

Features

350W 120V Medical-Grade Mobile Power Inverter/Charger for Medical Carts
This cost-effective hospital-cart power inverter/charger for medical equipment integrates seamlessly into your existing system. The HC350SR medical inverter battery charger is the ideal solution for providing safe, compliant power to mobile medical equipment used both inside and outside patient care areas. It is compatible with SLA batteries (not included).
Medical Inverter Provides IEC 60601-1 Compliance for All Connected Electronic Devices
An isolation transformer reduces the cumulative shock potential of connected equipment, which helps ensure IEC 60601-1 compliance for use in every sector of healthcare facilities, including patient care areas. In addition to IEC 60601-1, this module meets NFPA, NEC and Joint Commission standards.
Smart Charging System for Long Battery Life
The advanced three-stage charger recharges batteries faster and more safely than conventional chargers. An internal automatic transfer switch (ATS) lets the module power connected equipment while also recharging the battery at the same time. The HC350SR can provide multiple hours of AC power in standard configuration, though runtime varies depending on battery condition and load.
Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every medical facility can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage and data corruption. The HC350SR incorporates technology that filters out disruptive line noise so it won’t affect your equipment.
Superior Design for Simple Fuss-Free Use
The HC350SR’s simple cart and fleet management lets you track usage data at a glance. free downloadable PowerAlert software automatically saves valuable patient data from loss or corruption if the cart is left unattended and battery power is depleted. An included remote user interface displays output and battery status and features on/off and alarm-mute switches.
Rugged Construction Sure to Stand Up to Demanding Environments
The compact steel housing features a USB communication port and one C13 AC outlet on a six-inch dongle for connecting a device’s power cord. It is designed to endure in severe medical environments where reliable power is essential.

Package Includes

  • HC350SR 350W Power Inverter/Charger for Mobile Medical Equipment, 120V
  • Remote user interface
RoHS compliant

Specifications

OVERVIEW
UPC Code037332127341
INPUT
Input PhaseSingle-Phase
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Connection TypeIEC
Voltage Compatibility (VAC)120
Voltage Compatibility (VDC)12
Input Cord Length (ft.)0.5
OUTPUT
Frequency Compatibility60 Hz
Output Receptacle DetailsCompatible with Eaton Tripp Lite Power Cords
Pure Sine Wave Output  Yes
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(1) C13
Continuous Output Capacity (Watts)150
Peak Output Capacity (Watts)225
BATTERY
Full Load Runtime  Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Expandable RuntimeYes
Expandable Battery RuntimeYes
DC System Voltage (VDC)12
Battery ChargeEqual to discharge time. Includes advanced 3-stage (9-20A) battery charger
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsOn Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
SwitchesOn Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible AlarmLow Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
ColorGray
Material of ConstructionSteel
Cooling MethodFan
Shipping Dimensions (hwd / in.)7.40 x 8.80 x 13.90
Shipping Weight (lbs.)16.20
Unit Dimensions (hwd / in.)3.500 x 11.500 x 6.000
Unit Weight (lbs.)14
COMMUNICATIONS
Network Monitoring Port  USB
Communications InterfaceUSB
STANDARDS & COMPLIANCE
Product CertificationsIEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Optional Coverage
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) N002-005-BK N002-005-BK Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) N002-005-GY N002-005-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m)

Power Cords and Adapters

  Model Number Description
NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black P002-002 P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)

Accessories

  Model Number Description
12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit BP12V36 BP12V36 12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit
12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit BP12V54 BP12V54 12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit
12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits BP12V82 BP12V82 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits
Power Cable Kit for Healthcare Power Modules/Inverters/Chargers, 3 ft. (0.91 m) HCBATTERYCABLE HCBATTERYCABLE Power Cable Kit for Healthcare Power Modules/Inverters/Chargers, 3 ft. (0.91 m)
Remote Control Module for Healthcare Products - for Medical Power Modules/Inverters/Chargers HCFLUSHRUI HCFLUSHRUI Remote Control Module for Healthcare Products - for Medical Power Modules/Inverters/Chargers
Medical-Grade Temperature Sensor for Healthcare Power Modules, 2 ft. (0.6 m) HCTHERMISTOR HCTHERMISTOR Medical-Grade Temperature Sensor for Healthcare Power Modules, 2 ft. (0.6 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.