Part Number: 2POSTRMKITMB
- Designed to fully integrate with select UPS systems with a detachable bypass PDU
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Designed for use with the following SmartOnline Unity Power Factor UPS systems with Detachable Bypass PDU: SU5KRT3UHVMB, SU5KRT3UGMB, SU5KRT3UHWMB, SU5KRT3UTFMB, SU6KRT3HVMB, SU6KRT3UXMB, SU6KRT3UGMB, SU6KRT3UTFMB, SU6KRT3UHWMB
- SU5KRT3UTFMB and SU6KRT3UTFMB UPS systems with 3U step-down transformer also require 2POSTRMKITWM (sold separately)
Package Includes
- 2POSTRMKITMB 2-Post Rack-Mount Installation Kit
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332242921 |
| Accessory Type | Rackmount Kit |
| Accessory Class | UPS Accessories |
PHYSICAL
| Material of Construction | Steel |
| Shipping Dimensions (hwd / in.) | 6.50 x 14.06 x 14.06 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images