Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N785-INT-LC-MM
Extends your 10/100/1000 Mbps Gigabit Ethernet connection up to 550 m (1,804 ft.) using fast LC multimode fiber optic cabling.
- RJ45 jack supports auto-MDI/MDI-X to bridge various network devices
- Supports both full- and half-duplex operation
- LEDs indicate Ethernet and fiber link status at a glance
- Includes North America, U.K., Europe and Australia plug adapters
- Plug-and-play operation with no software or drivers required
- 2-year limited warranty
Features
- Converts UTP copper connection to duplex fiber over long distance, then back to copper at opposite end while auto-sensing the proper speed
- Fiber optic technology more effective than Cat5e/6 over long distances
- Supports 50/125 multimode fiber optic cabling up to 550 m
- Supports 62.5/125 multimode fiber optic cabling up to 400 m
- Connection requires an N785-INT-LC-MM at both ends
Advanced Monitoring and Control
- Supports automatic sensing of network speed
- Supports both full-duplex and half-duplex operation
- Supports automatic MDI/MDI-X configuration
- 6 LEDs indicate network and fiber link status at a glance
Plug-and-Play Operation
- No additional software or drivers required
- Compact unit sets up in minutes
- Durable metal housing designed to last
- Power supply includes international plug adapters for North America, U.K., Europe and Australia
System Requirements
- 10/100/1000 Ethernet Network
- Multimode LC Fiber Cable
Package Includes
- N785-INT-LC-MM Gigabit Multimode Fiber to Ethernet Media Converter, 850 nm, 550 m
- External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332205681 |
| Product Type | Fiber to Ethernet |
| Technology | Cat5/5e; Cat6; Multimode |
| Mode Type | Multimode |
DISPLAY
| Accessories (Included) | External Power Supply (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V/2A) |
NETWORK
| Network Ports | RJ45 (FEMALE); LC (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | BS 1363 UK; AS/NZS 3112 Australia; CEE 7/7 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60HZ / 0.35A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.53 |
| AC Power Adapter Cord Length (m) | 1.38 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A |
| DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | PWR (Power LED), FP L/A (Fiber port connection indicator), FP SD (Fiber signal indicator), TP SPD (100/1000Mbps speed indicator), TP L/A (Copper port connection indicator), TP FDX/COL (Full/Half-Duplex Mode indicator) |
PHYSICAL
| Color | Black |
| Power Cord Color | Black |
| Shipping Dimensions (hwd / in.) | 2.17 x 9.06 x 4.92 |
| Shipping Weight (lbs.) | 1.00 |
| Unit Dimensions (hwd / in.) | 1.020 x 2.760 x 3.700 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.00 |
| Housing | Metal |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Network Speed Details | 10 Mbps; 100 Mbps; 1000 Mbps |
| Wavelength | 850nm |
| Transmission Distance | 550 m |
| Wavelength Division Multiplexing (WDM) | Yes |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
| Working Mode | Full/Half Duplex |
| Auto MDIX Support | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; CCC; GS; TUV; LPS; cUL |
| Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
| N001-006-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 6 ft. (1.83 m) | |
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N320-01M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
| N320-02M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
| N520-01M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
| N520-02M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) |