Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/16/2025

Features

Mobile Charging Cart Accommodates up to 32 Chromebooks and Laptops
This 120V charging station provides AC charging, secure storage, cord management and surface sanitization for as many as 32 Chromebooks and laptops with a screen size up to 15 inches. The connected devices' AC adapters plug into 32 NEMA 5-15R outlets for charging. A built-in circuit breaker protects the devices against overloads. The laptop charging station is recommended for healthcare facilities, classrooms, businesses, government agencies, restaurants, hotels and anywhere else that uses mobile devices on a daily basis.
UV Light Helps Sanitize Devices without Potentially Dangerous Heat, Liquids or Chemicals
The CSC32ACWHG helps reduce the presence of germs on Chromebooks, laptops and tablets. Built-in ultraviolet lights help disinfect electronic devices at the touch of a button by destroying most microbes without the use of damaging heat, liquids or chemicals. The germicidal UVC bulbs are on a timer to control the amount of UV exposure the devices receive. An LED on the exterior of the cabinet indicates when the doors are closed and the start button can be pressed to activate the 10-minute timer. A second LED indicates when the UVC lights are on. If a door is opened during sanitization, the lights automatically shut off for safety.
Exclusive Antimicrobial Protection Fights Surface Bacteria
The charging cabinet's interior and exterior surfaces are protected by an antimicrobial coating which helps prevent the growth of bacteria, viruses, fungi, mold and mildew. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel, this charging cart provides safe, secure storage. The split front doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the front door can be fastened with a user-supplied padlock. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Moving Your Devices from Room to Room Is Easy
Four pre-installed swivel casters with large non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control.
Well-Organized to Avoid Confusing Cable Clutter
Cables and connectors run through strain relief bushings, keeping them organized and out of the way, and are protected by blanking panels. Adjustable dividers accommodate up to 16 devices per shelf. Front doors open at least 180 degrees to allow maximum access to the interior. A power cord wrap keeps the input cord out of the way when moving the charging station. Access grommets allow the 10-ft. (3.05 m) cord with hospital-grade NEMA 5-15P plug to extend through either side of the cart, allowing great flexibility in reaching AC outlets.

Package Includes

  • CSC32ACWHG Hospital-Grade 32-Device UV Charging Cart, White
  • Cart handle
  • Input cord wrap
  • (12) Hex screws
  • Hex key
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240149
Product TypeMulti-Device Charger
Charging Form FactorMobile Cart
Charger FunctionsCharge; Secure; Sync; Sanitize
Device CompatibilityChromebook; Laptop
Device Slots32
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Frequency50 / 60 Hz (auto-select)
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
OUTPUT
Frequency Compatibility50 / 60 Hz
CHARGING
Number of Charging Ports32
Charging MethodAC
Charging Port TypeNEMA 5-15R
Charging Ports DetailsPass through
Charging Ports / Amps(32) 12A
Overcharge ProtectionNo
Charging Amps per Port12A
PHYSICAL
ColorWhite
Material of ConstructionSteel
Charging Station Form FactorMobile Cart
Shipping Dimensions (hwd / in.)45.08 x 22.83 x 33.66
Slot Dimensions - Bottom (hwd / in.)10.5 x 1.5 x 15.4
Slot Dimensions - Top (hwd / in.)10.5 x 1.5 x 15.4
Unit Dimensions (hwd / in.)36.100 x 34.800 x 20.200
Unit Weight (lbs.)130.67
Number of Shelves2
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
Cord ManagementYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationYes
LockingYes
Lock TypeKey; Padlock (User Supplied)
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 1363
Product ComplianceRoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Questions & Answers

See All Questions Ask a Question

Accessories

Lightning Charging Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m)

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m) M100-004COIL-BK M100-004COIL-BK USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m)
USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003-G2 U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.