Part Number: CSC36VACUVC

Charges, secures, organizes and UV-sanitizes up to 36 Chromebooks, tablets and laptops in education, healthcare, retail and office environments.
- Internal NEMA 5-15R outlets provide safe charging for up to 36 laptops and tablets
- Hourly timer alternates charging zones to help prevent overloads
- Ultraviolet (UVC) lights help disinfect devices without use of damaging heat or chemicals
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- Steel enclosure locks with included keys to discourage theft, damage and tampering
- 2-year limited warranty
Features
Mobile Charging Cart Accommodates up to 36 Chromebooks, Tablets and Laptops
The CSC36VACUVC charging cart provides timed AC charging, secure storage, UVC sanitization and cord management for as many as 36 Chromebooks, tablets and laptops. The connected devices’ AC adapters plug into 36 NEMA 5-15R outlets. Built-in circuit breakers protect the devices against overloads.
High-Speed Zone Charging Conserves Energy and Helps Avoid Potential Overloads
The 36 NEMA 5-15R outlets are split evenly into two color-coded charging zones to support more devices and higher wattages without overloads. A built-in timer alternates charging zones every hour. LEDs indicate which zone is being charged at any given time.
UVC Light Helps Sanitize Devices without Potentially Dangerous Heat, Liquids or Chemicals
The CSC36VACUVC helps reduce the presence of germs on your laptops, Chromebooks, tablets and AV equipment. Built-in ultraviolet lights help disinfect devices at the touch of a button by destroying most microbes without the use of damaging heat, liquids or chemicals. The germicidal UVC bulbs are on a timer to control the amount of UVC exposure the devices receive. An LED on the exterior of the cabinet indicates when the doors are closed and the start button can be pressed to activate the 10-minute timer. A second LED indicates when the UVC lights are on. If a door is opened during sanitization, the lights automatically shut off for safety.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ charging cart features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control. Corner safety bumpers protect walls and doorways from scratches. The compact cart takes up about the same amount of physical space, or even less, as a typical A/V cart.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a white powder-coated finish, this charging cart provides safe, secure storage. Devices and their power adapters are stored in separate compartments. The front and back doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the front door can be fastened with a user-supplied padlock. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Well-Organized to Avoid Confusing Cable Clutter
Heavy power adapters store out of the way in removable baskets. Cables and connectors run through zoned slots and an overhead cable manager, keeping them organized and out of the way. Adjustable dividers accommodate up to 18 devices per shelf. A power cord wrap keeps the input cord out of the way when moving the charging station. The 10-foot cord with space-saving right-angle NEMA 5-15P plug allows great flexibility in reaching AC outlets.
Laminated Wood-Grain Top Doubles as a Convenient Workstation
The laminated top acts as a smooth writing surface and holds a projector, monitor or other peripherals that plug into two external NEMA 5-15R outlets controlled by an inside on/off switch.
Package Includes
- CSC36VACUVC 36-Device UV Mobile Charging Cart
- Reversible handle
- (4) Metal casters
- (2) Safety corner bumpers
- (2) Power cord manager wire forms
- (12) M6 x 12 mm hex screws
- (4) M6 x 20 mm hex screws
- (16) M8 x 20 mm hex screws
- (4) Flat washers
- Hex key
- (4) Sleeve spacers
- (4) Keys
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332274229 |
Product Type | Multi-Device Charger |
Charging Form Factor | Mobile Cart |
Charger Functions | Charge; Sanitize; Secure |
Device Compatibility | Chromebook; Laptop |
Device Slots | 36 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
POWER
Power Consumption (Watts) | 38.00 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | DOOR CLOSED / "READY" LED: GREEN UV LIGHT "ON" LED: RED POWER - GREEN |
CHARGING
Number of Charging Ports | 36 |
Charging Method | AC |
Charging Port Type | (36) NEMA 5-15R |
Charging Ports Details | Pass through |
Charging Ports / Amps | (36) 12A |
Charging Amps per Port | 12A |
PHYSICAL
Color | White |
Material of Construction | Steel |
Charging Station Form Factor | Mobile Cart |
Slot Dimensions (hwd / in.) | 13.04 x 1.08 x 19.25 |
Unit Dimensions (hwd / in.) | 46.420 x 30.550 x 37.860 |
Unit Weight (lbs.) | 288.81 |
Number of Shelves | 2 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Built-In Circuit Breaker | Yes |
Cord Management | Yes |
Overcurrent Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | Yes |
Locking | Yes |
Lock Type | Key; Padlock (User Supplied) |
LED Lights | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | Yes |
Questions & Answers
Documents & Downloads
Product Images