Part Number: SMART700HGL
Provides UL 60601-1 compliant, medical-grade 700VA/450W power backup, ideal for use in patient-care vicinities. Lithium Iron Phosphate batteries provide 20–30 times the cycle life of traditional batteries.
- 42 min. runtime at half load; 18 min. at full load
- Reduces cumulative leakage current to under 100 μA
- Floating AC output prevents noise coupling
- 940 joules of surge protection
- 10,000-cycle LiFePO4 battery
- Approved for use within the Patient Care Vicinity
- Approved to EN60601-1-2:2015 and IEC60601-1-2:2014, 4th Edition
- 5-year limited warranty
Overview
Features
- Compliant with UL 60601-1 standards for use in patient-care vicinities when plugged into a hospital-grade outlet
- Built-in isolation transformer with Faraday shield offers full isolation and reduces cumulative leakage current of connected equipment to less than 100 μA
- Hospital-grade NEMA 5-15P-HG plug with 6 ft. cord provides flexibility in placement, so healthcare workers can focus on treating the patient
- Supports half load for 42 min. and full load for 18 min. with standard LiFePO4 internal battery
- Hospital-grade NEMA 5-15R-HG outlets provide 940 joules of surge protection
- EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
- Resistant to electrostatic discharge
- 10,000-cycle LiFePO4 battery
- Indicator lights monitor when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
- Audible alarms alert you to power failure, overload and low battery conditions
- Mute/quiet mode ensures “alarm fatigue” compliance
- Works with PowerAlert software (available as a free download) to enable safe, unattended system shutdown and files saves during prolonged power failures
- Connects to your computer via DB9 or USB port
Specifications
OVERVIEW
| UPC Code | 037332192219 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 5.5A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-15P-HG |
| Input Circuit Breakers | 10A |
| UPS Input Cord Length (ft.) | 6 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 6 |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Capacity (VA) | 700 |
| Output Capacity (kVA) | 0.7 |
| Output Capacity (Watts) | 450 |
| Output Capacity (kW) | 0.45 |
| Power Factor | 0.6 |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Line Mode) | -18%, +8% |
| Output Voltage Regulation (Battery Mode) | 115V (+/- 5%) |
| Output Receptacle Details | Hospital grade output receptacles |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 115V; 120V |
| Output Receptacles | (4) 5-15R |
BATTERY
| Battery Type | Lithium-ion (LiFePO4) |
| Runtime Full Load (min.) | 18 min. (450W) |
| Runtime Half Load (min.) | 42 min. (225W) |
| DC System Voltage (VDC) | 36 |
| Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
| Battery Access | Battery access door |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143 |
| Overvoltage Correction | Input voltages between 126 and 143 are reduced by 9% |
| Undervoltage Correction | Input voltages between 96 and 106 are boosted by 10% |
| Severe Undervoltage Correction | Input voltages between 81 and 95 are boosted by 21% |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
ISOLATION
| Output Isolation Transformer | Hospital grade load isolation transformer |
| Leakage Current | Equal to less than 100 microamps |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 940 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Tower |
| Rack Height | 0U |
| Cooling Method | Fan |
| Installation Form Factors Supported with Included Accessories | Tower |
| Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
| Primary UPS Depth (mm) | 229 |
| Primary UPS Height (mm) | 325 |
| Primary UPS Width (mm) | 191 |
| Shipping Dimensions (hwd / in.) | 17.13 x 12.01 x 13.58 |
| Shipping Weight (lbs.) | 40.00 |
| UPS Housing Material | PVC |
| UPS Power Module Dimensions (hwd, in.) | 12.8 x 7.5 x 9 |
| UPS Power Module Weight (kg) | 15.30 |
| UPS Power Module Weight (lbs.) | 33.73 |
| Unit Weight (lbs.) | 33.7300 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 97.7 |
| AC Mode Efficiency Rating (100% Load) | 94% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 189.1 |
| Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 114.3 |
COMMUNICATIONS
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB and DB9 serial cabling included |
| Network Management Card Description | Network management not supported |
| Communications Interface | USB; DB9 Serial |
LINE / BATTERY TRANSFER
| Transfer Time | 2-4 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 81 |
| High Voltage Transfer to Battery Power (Setpoint) | 143 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
| Grounding Details | Grounding lug |
APPLICATIONS
| UPS Applications | Hospital/Medical |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 1778; UL 60601-1 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
- SMART700HGL runtime chart
- Owner's Manual for SmartPro® and OmniSmart® Medical-Grade UPS Systems (Multi-language)
- Owner's Manual for SMART700HGL & SMART1200XLHGL (Multi-language)
- Quick Start Guide for PowerAlert Power Management Software
- Owner's Manual Addendum for 120V UPS Systems (Multi-language)
- Product Datasheet
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Hospital-Grade UPS Systems (120V)
https://tripplite.eaton.com/video/tripp-lite-hospital-grade-ups-systems-120v-/874950 - Lithium vs. Lead-Acid Batteries
https://tripplite.eaton.com/video/lithium-vs-lead-acid-batteries/855477
Product Images