Mobile Charging Cart Accommodates up to 48 Chromebooks and Laptops
This 120V charging cart provides timed AC charging, secure storage and cord management for as many as 48 Chromebooks and laptops. The connected devices' AC adapters plug into 48 NEMA 5-15R outlets, which provide up to 1,440 watts for charging. A built-in circuit breaker protects the devices against overloads.
High-Speed Zone Charging Conserves Energy and Helps Avoid Potential Overloads
The 48 NEMA 5-15R outlets are split evenly into two color-coded charging zones to support more devices and higher wattages without overloads. A built-in timer alternates charging zones every hour. LEDs indicate which zone is being charged at any given time.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a black powder-coated finish, this laptop charging cart provides safe, secure storage. Devices and their power adapters are stored in separate compartments. The front and back doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the front door can be fastened with a user-supplied padlock. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control. Corner safety bumpers protect walls and doorways from scratches. The compact Chromebook charging cart takes up about the same amount of physical space as a typical A/V cart.
Well-Organized to Avoid Confusing Cable Clutter
Heavy power adapters store out of the way in removable baskets. Cables and connectors run through zoned slots and an overhead cable manager, keeping them organized and out of the way. Adjustable dividers accommodate up to 16 devices per shelf, and device spaces are numbered for easy identification. A power cord wrap keeps the input cord out of the way when moving the charging station. The 10-ft. (3.05 m) cord with space-saving right-angle NEMA 5-15P plug allows great flexibility in reaching AC outlets.
Laminated Wood-Grain Top Doubles as a Convenient Workstation
The laminated top acts as a smooth writing surface and holds a projector, monitor or other peripherals that plug into two external NEMA 5-15R outlets controlled by an inside on/off switch. A pass-through RJ45 jack is provided for connecting Ethernet devices, such as a wireless router or hotspot, inside the cabinet.