Part Number: P504-003-SM
- Slim, compact SVGA / VGA Male-Male Cable with Audio, 3-ft. (0.91 m)
- 40% thinner cable than standard VGA Cables
- More compact molded ends
- Supports up to 2048x1536 Resolution
- VW-1 Rated Jacketing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This PVC, SVGA / VGA compact monitor replacement cable features a 40% reduced diameter, smaller molded connectors and built-in 3.5 mm stereo plugs for extending audio as well as video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality up to 2048 x 1536. Nickel-plated connectors and gold-plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high-density DB15 male connectors are molded and have integral strain relief to ensure long life.
Features
- Slim, compact SVGA / VGA Male - Male Cable with Audio, 3-ft. (0.91 m)
- 40% thinner cable than standard VGA Cables
- Smaller, more compact, molded ends than standard VGA cables
- Supports up to 2048x1536 Resolution
- 22-inch Audio 3.5mm Stereo pigtails
- Foil and Braid shielded for superior noise suppression
- VW-1 Rated Jacketing
Specifications
OVERVIEW
| UPC Code | 037332163301 |
| Product Type | Passive Cable |
| Technology | Coax; VGA/SVGA; Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | HD15 (MALE) - LOW PROFILE |
| Side A - Connector 2 | 3.5MM (MALE) |
| Side B - Connector 1 | HD15 (MALE) - LOW PROFILE |
| Side B - Connector 2 | 3.5MM (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.17 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |