Part Number: P504-015
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- VW-1 and CM Rated Jacketing
- 3.5mm Stereo Plugs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This PVC SVGA/VGA monitor replacement cable features built-in 3.5 mm stereo plugs for extending audio and video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality. Nickel-plated connectors and gold-plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high-density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.
Features
- Extend both video and audio signals 15-ft. (4.57 m)
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
- HD15 male to HD15 male and 3.5mm to 3.5mm molded connectors
- Computer side Audio Pigtail: 8in Display side Audio Pigtail: 24in
- VW-1 and CM Rated Jacketing
Specifications
OVERVIEW
| UPC Code | 037332160065 |
| Product Type | Passive Cable |
| Technology | Coax; VGA/SVGA; Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | HD15 (MALE) |
| Side A - Connector 2 | 3.5MM (MALE) |
| Side B - Connector 1 | HD15 (MALE) |
| Side B - Connector 2 | 3.5MM (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 15 |
| Cable Length (in.) | 180 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.96 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |