Part Number: P134-000-DVI-V2
- Connect a DVI monitor to a computer with a DisplayPort output
- DisplayPort v1.2 to DVI Adapter Converter (DisplayPort-Male to DVI-I Female)
- Plug-and-play convenience; no drivers or software needed
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode mode
- 3-year limited warranty
Overview
The P134-000-DVI-V2 DisplayPort v1.2 to DVI Adapter Converter allows you to connect a computer with a DisplayPort connection to a DVI monitor. DisplayPort v1.2 doubles the previous version bandwidth of 8.64 Gbps to 17.28 Gbps in High Bit Rate (HBR2) mode, which allows increased resolutions, higher refresh rates and greater color depth. Fully molded one-piece design ensures longer life. The P134-000-DVI-V2 is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port, which allows HDMI and DVI signals to be passed through. Check the documentation for your DisplayPort source for compatibility.
Features
- Connect a DVI monitor to a computer with a DisplayPort output
- DisplayPort v1.2 to DVI Adapter Converter (DisplayPort-Male to DVI-I Female)
- Supports DVI single-link computer video resolutions up to 1920 x 1080 (1080p)
- 17.28 Gbps bandwidth
- Fully molded one piece design
- Plug and Play; no drivers or software required
- Requires that the connected computer has a DP++ (DisplayPort ++) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.
Specifications
OVERVIEW
| UPC Code | 037332187550 |
| Product Type | Video Adapter |
| Technology | DVI; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-I (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.06 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
| P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Useful Web Pages
Product Images