Part Number: P500-010
Extend the high-resolution connection between your VGA-enabled computer and monitor up to 10 ft. with no ghosting. Recommended for easy access to VGA ports that are hidden or hard to reach.
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coax (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated connectors and contacts for maximum conductivity
- Integral strain relief protects against cable stress and cracking
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P500-010 VGA Coax High-Resolution Monitor Extension Cable (M/F) extends the connection between your VGA-enabled computer and monitor up to 10-ft. (3.05 m). It's recommended for easier access to VGA ports that are hidden under a desk or inside a cabinet or otherwise difficult to reach. Constructed from mini-coax (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting.
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coax (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated HD15 connectors and contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
System Requirements
- Display device with HD15 input
Package Includes
- P500-010 VGA Coax High-Resolution Monitor Extension Cable (M/F), 10-ft. (3.05 m)
Specifications
OVERVIEW
| UPC Code | 037332128096 |
| Product Type | Passive Cable |
| Technology | Coax; VGA/SVGA |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | HD15 (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.80 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P120-000 | DVI to VGA Video Adapter (DVI-A to HD15 M/F) |
Video Adapters
| Model Number | Description | |
|---|---|---|
| P126-000 | DVI to VGA Video Adapter (DVI-I to HD15 F/M) |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B114-002-R | 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) | |
| B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images