Part Number: N033-001-10PK
Connects two cables with RJ45 ends to create one longer cable. Provides feed-through connection with standard wall plates. Recommended for telecommunications and data networking applications.
- Heavy-duty ABS housing
- Includes 10 couplers
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N033-001-10PK Straight-Through RJ45 Modular In-Line Couplers (F/F) connect two RJ45 cables to create one longer cable. Not Cat5/6 rated, these couplers provide a female-to-female feed-through connection. Recommended for telecommunications and data networking applications in which connecting existing cables is preferable to replacing them with longer cables. Package includes 10 couplers.
Specifications
OVERVIEW
| UPC Code | 037332200518 |
| Technology | Cat5/5e |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Beige |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 9.25 x 7.09 x 0.50 |
| Shipping Weight (lbs.) | 0.21 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |