Part Number: P566AB-006
HDMI to DVI-D cable with antibacterial properties creates a bi-directional digital connection between a DVI source and HDMI display or an HDMI source and DVI display.
- Supports high-definition resolutions up to 1920 x 1200 @ 60 Hz (including 1080p)
- Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
- Gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Bi-directional 6 ft. cable directs A/V signals between HDMI and DVI-D
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
HDMI to DVI Cable Connects Home Theater or Digital Signage Video Components
This bi-directional cable securely connects laptops, tablets, PCs, Blu-ray players, game consoles, Roku/Apple TV boxes, satellite/cable TV receivers and other devices to high-definition displays. The bi-directional cable creates a connection between a DVI-enabled source and an HDMI-enabled display or an HDMI-enabled source and a DVI-enabled display.
Provides Extra Protection Against Certain Bacteria
The molded connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
Transmits Crystal-Clear 1080p Video
The P566AB-006 supports HD resolutions up to 1920 x 1200 at 60 Hz, allowing you to transmit 1080p signals in your home theater, office lobby or other digital signage application, such as digital menus in restaurants or schedules in bus and train stations.
Premium Construction for Superior Performance
The P566AB-006 features foil and braid shielding that ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated connectors provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
Specifications
OVERVIEW
| UPC Code | 037332261120 |
| Product Type | Passive Cable |
| Technology | DVI; HDMI |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) @ 60Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| Chroma Sub Sampling | 4:4:4 |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.5mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Antibacterial | Yes |
| HDCP Specification | 1.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 1778 |
| Product Compliance | RoHS; CE (Europe); REACH |