Part Number: P581-003
- Outputs DisplayPort video to your current DVI display to avoid expense of new monitor
- Delivers HD video quality at resolutions up to 1920 x 1200 (including 1080p) @ 60 Hz
- Compact unit fits easily into briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- Passive adapter requires connected computer to have DP++ port for signal pass-through
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output that supports DisplayPort++
- Display device with DVI-D input
- Not for use with MST Hubs. For compatibility with MST Hubs, use a DisplayPort 1.2 compliant product, such as P581-003-V2.
Package Includes
- P581-003 DisplayPort to DVI-D Adapter Cable – M/M, DP w/Latches, 1920 x 1200 (1080p) @ 60 Hz, 3 ft.
Specifications
OVERVIEW
| UPC Code | 037332213563 |
| Product Type | Passive Cable |
| Technology | DVI; DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Latching or Gripping Connector | Yes |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.28 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images