Part Number: N822L-001-MF
- 12 in. adapter converts a standard LC cable to CS in your high-bandwidth network
- OM4-rated cable recommended for 400 Gb speeds up to 100 m (@ 850 nm)
- CS connector 40% more dense than standard LC end for easier cable management
- Smaller-format CS end designed for next-generation 400G QSFP-DD transceivers
- Magenta LSZH jacket allows fast, easy identification in a crowded switch or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332258199 |
| Technology | Multimode |
| Optical Mode | OM4 |
CONNECTIONS
| Side A - Connector 1 | CS DUPLEX (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
| Endface Polish | PC |
PHYSICAL
| Cable Jacket Color | Magenta |
| Connector Color | White; Aqua |
| Cable Jacket Material | LSZH |
| Cable Jacket Rating | OFNR |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 50 |
| Primary Coating Diameter (microns) | 600 |
| Number of Fibers | 2 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
| Fiber Cable Length | 0.3M (1 ft) |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps |
| Transmission Distance | 100M @ 850NM Wavelength |
| Attenuation @ 850NM | 3.0 dB/km |
| Insertion Loss | CS ≤ 0.20 dB; LC ≤ 0.20 dB |
FEATURES & SPECIFICATIONS
| Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
The Senko CS Connector is 40 percent smaller than standard LC connectors so it takes up less space in crowded racks. It is compatible with QSFP-DD (double density) transceiver modules found on 400G network switches.
Documents & Downloads
Useful Web Pages
Product Images