Part Number: PDUSIDEBRKT
- Supports select 1U PDUs in upright vertical mounting format
- Button mount installation option snaps into SmartRack enclosures
- Nut and bolt installation option connects to SmartRack mounting rails
- 5-year limited warranty
Overview
The PDUSIDEBRKT enables secure vertical installation of select 1U PDUs, Power Strips and Surge Suppressors in SmartRack® enclosures.
Compatible with models PDU1215, PDU1220, PDU1220T, PDU1230, PDU12IEC, PDU2430, PDUMH15, PDUMH20, PDUNV, RS-1215, RS-1215-20, RS-1215-20T, RS-0615R, RS-0615F, IBAR12, ISOBAR12ULTRA, IBAR12-20ULTRA, DRS-1215 and other products specifying compatibility with this mounting accessory. See owner's manual for installation information.
Features
- Enables secure vertical installation of select 1U PDUs, Power Strips and Surge Suppressors in SmartRack enclosures
- Compatible with models PDU1215, PDU1220, PDU1220T, PDU1230, PDU12IEC, PDU2430, PDUMH15, PDUMH20, PDUNV, RS-1215, RS-1215-20, RS-1215-20T, RS-0615R, RS-0615F, IBAR12, ISOBAR12ULTRA, IBAR12-20ULTRA, DRS-1215 and other products specifying compatibility with this mounting accessory. See owner's manual for installation information
Specifications
OVERVIEW
| UPC Code | 037332148261 |
| Accessory Type | Mounting Bracket |
| Accessory Class | PDU Accessories |
PHYSICAL
| Material of Construction | Steel |
| Shipping Dimensions (hwd / in.) | 2.13 x 3.78 x 9.06 |
| Shipping Weight (lbs.) | 1.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images