Product Status Current Model Number: B110-DIN-02
DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B116-002A | 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA | |
| B116-004A | 4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA | |
| B118-002-UHD-2 | 2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA | |
| B118-004-UHD-2 | 4-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, HDR, TAA | |
| B156-002-HDMI | 2-Port DisplayPort to HDMI Multi-Monitor Splitter MST Hub, 4K UHD, DP1.2, TAA |
Video Switches
| Model Number | Description | |
|---|---|---|
| B126-4X4 | 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA |