Part Number: N205-010-BL-FCR
Connects your computer or laptop to a Cisco router, server, switch or other Cisco networking equipment.
- Direct replacement for existing Cisco rollover cable
- Works with new and older Cisco equipment
- 32 AWG copper wire
- Rugged PVC jacket
- Male RJ45 connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
If you need to connect a Cisco device to a newer laptop that doesn’t have an RJ45 network port, we recommend U209-006-RJ45-X USB to RJ45 Cisco Serial Rollover Cable.
Overview
The N205-010-BL-FCR Cisco Console Rollover Cable is a direct replacement for a lost or damaged Cisco rollover cable. This 10-ft. (3.05 m) blue cable connects your desktop computer or laptop to the console port of a new or older Cisco device, including routers, servers, switches and other Cisco networking equipment. Male RJ45 connectors, 32 AWG copper construction and a rugged PVC jacket ensure excellent connectivity and a long life.
Features
- Direct replacement for lost or damaged Cisco rollover cable
- Ideal for routers, servers, switches and other Cisco networking equipment
- Male RJ45 connectors
- 32 AWG copper wire
- Rugged PVC jacket
System Requirements
- Computer or laptop with RJ45 port
- Cisco networking hardware with RJ45 console port
Package Includes
- N205-010-BL-FCR Cisco Console Rollover Cable (RJ45 M/M), 10-ft. (3.05 m)
Specifications
OVERVIEW
| UPC Code | 037332194190 |
| Technology | Cat6 |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side A - Connector 2 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
| Connector Type | Molded; Rollover |
PHYSICAL
| Color | Blue |
| Cable Jacket Color | Blue |
| Cable Jacket Material | PVC |
| Cable Shielding | UTP |
| Number of Conductors | 4 Pair |
| Conductor Material | Stranded Copper |
| Conductor Gauge | 32 AWG |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.10 |
COMMUNICATIONS
| Bandwidth per TIA Standard | 250 MHz |
| Maximum Data Rate | 1 Gbps |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |