Part Number: N034-05N-BL
- Connects to any standard RJ45 patch cable to create a rollover connection
- Internally rolls the pins to convert straight-through cable to rollover cable
- Narrow male RJ45 plug connects to device without blocking adjacent ports
- Color-coded blue for fast, easy identification in a crowded switch or router
- Recommended for Cisco modems, routers, switches and other serial devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Cisco or other network hardware using RJ45 serial ports that requires rolled cables
Package Includes
- N034-05N-BL Cisco Console Rollover Cable Adapter, Blue, 5-in. (12.7 cm)
Specifications
OVERVIEW
| UPC Code | 037332236265 |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Blue |
| Cable Jacket Color | Blue |
| Cable Outer Diameter (OD) | 0.81 +/- 0.05mm |
| Cable Length (in.) | 5 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 158°F (-10° to 70°C) |
| Storage Temperature Range | 5° to 176°F (-15° to 80°C) |
| Relative Humidity | 0-90% non-condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
| N001-005-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) | |
| N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) | |
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) |
Documents & Downloads
Declarations of Conformity
Product Images