Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your computer or laptop to a Cisco router, server, switch or other Cisco networking equipment.

  • Direct replacement for existing Cisco rollover cable
  • Works with new and old Cisco equipment
  • 32 AWG copper wire
  • Rugged PVC jacket
  • Male RJ45 connectors

Features

Connects Your Computer or Laptop to a Cisco Networking Device
  • Direct replacement for lost or damaged Cisco rollover cable
  • Ideal for routers, servers, switches and other Cisco networking equipment
  • Male RJ45 connectors
  • 32 AWG copper wire
  • Rugged PVC jacket

System Requirements

  • Computer or laptop with RJ45 port
  • Cisco networking hardware with RJ45 console port

Package Includes

  • N205-006-BL-FCR Cisco Console Rollover Cable (RJ45 M/M), 6 ft.
Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332194183
TechnologyCat6
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side A - Connector 2RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Connector TypeMolded; Rollover
PHYSICAL
ColorBlue
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable ShieldingUTP
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge32 AWG
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.14
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Data Rate1 Gbps
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.