Product Status Current Model Number: N238-SHC8-TF-1
Cat8 STP Shielded Tool-Free Keystone Jack, 568A/568B, TAA
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N272-003-WH | Cat8 25G/40G-Certified Snagless Shielded S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 3 ft. (0.91 m), TAA | |
| N272-006-WH | Cat8 25G/40G Certified Snagless Shielded S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m), TAA | |
| N272-F03-BL | Cat8 40G Snagless SSTP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.9 m) |
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N233-SHC8-1 | Cat8 STP Class 1 Field-Termination Plug, 568A/568B, TAA |