Part Number: SRLCRNSPPT
- Securely connects cable management ladders outside an enclosure or open frame rack
- Allows you more flexibility in routing custom cable management schemes
- Compatible with both 12 in. (305 mm) and 18 in. (457 mm) straight ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Includes all necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
System Requirements
- Compatible with 12 in. (305 mm) and 18 in. (457 mm) straight ladder sections, including SRCABLELADDER and SRCABLELADDER18
Package Includes
- Corner bracket
- (4) Clamps
- (4) M6 bolts
- (4) M6 split-lock washers
- (4) M6 nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214607 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 3.50 x 17.30 x 17.30 |
| Shipping Weight (lbs.) | 2.48 |
| Unit Dimensions (hwd / in.) | 15.350 x 15.350 x 1.500 |
| Unit Weight (lbs.) | 2.260 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Product Images