Part Number: U460-006-5A1C
Adds 6 new USB ports to the USB-C or Thunderbolt 3 port on your MacBook, Chromebook, Windows laptop, PC, tablet or smartphone.
- Compact form factor takes up little space on your desktop or workspace
- USB-C port and 3 USB-A ports support USB 3.2 Gen 2 speeds up to 10 Gbps
- 2 USB-A ports support USB 2.0 speeds for connecting a keyboard and mouse
- Built-in USB-A adapter allows hub connection to either USB-C or USB-A laptop port
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
USB-C Hub Connects 6 USB Peripherals to Your MacBook or Chromebook
This slim USB-C hub connects up to six USB peripherals to your MacBook, Chromebook, Windows laptop, PC, tablet or smartphone. Expand the potential of your device by connecting multiple USB peripherals that can help you do your job faster, easier and better, such as external storage, keyboard/mouse, USB headset and microphone, power meter and printer.
Transfers Data at Lightning-Fast USB 3.2 Gen 2 Speeds
One USB-C and three USB-A ports transfer data at speeds up to 10 Gbps, which is double the rate of USB 3.2 Gen 1. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. The other two USB-A ports are ideal for connecting a mouse and keyboard. The USB-C port provides 1.5A charging of smartphones and other portable devices.
Ready to Use Right Out of the Package
The plug-and-play USB-C hub is specifically designed for use with the MacBook Pro, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or external power. The lightweight aluminum case takes up little space on a desktop or workspace, and it fits easily into a pocket, briefcase or laptop bag for connecting on the go. A USB-A adapter is included for connecting to a source device without USB-C or Thunderbolt ports.
System Requirements
Source device with USB-C, Thunderbolt 3 or USB-A port (USB 3.2 Gen 2 capability required for 10 Gbps speeds)
Package Includes
- U460-006-5A1C 6-Port Slim USB Hub, Black
- Installation Instructions
Specifications
OVERVIEW
| UPC Code | 037332288714 |
| Product Type | USB Hub |
| Device Compatibility | Chromebook; Computer; Laptop; Tablet |
| Technology | Thunderbolt; USB 3.x |
| Country/Region | Global |
| Host Connector | USB C (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (5) USB A (FEMALE); (1) USB C (FEMALE) |
| Data Ports Details | (2) USB-A - USB 2.0; (3) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
INPUT
| Built-In Cable Length (ft.) | 0.39 |
| Built-In Cable Length (in.) | 4.72 |
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | Bus |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 6 |
| Side A - Connector 1 | USB A (MALE); USB C (MALE) |
| Side B - Connector 1 | (5) USB A (FEMALE) |
| Side B - Connector 2 | (1) USB C (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Number of Charging Ports | 6 |
| Total Charging Watts | 7.5 |
| Charging Port Type | (5) USB A (FEMALE); (1) USB C (FEMALE) |
| Charging Ports | (5) USB-A: 0.9A; (1) USB-C: 5V 1.5A (7.5W) |
| Charging Ports / Amps | (5) 0.9A; (1) 1.5A |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
| Color | Black |
| Material of Construction | TPE + ABS, PC |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 3.9MM |
| Wire Gauge (AWG) | 34/32/28 |
| Total Number of Ports | 6 |
| Shipping Dimensions (hwd / in.) | 0.79 x 6.69 x 3.54 |
| Shipping Weight (lbs.) | 0.13 |
| Unit Dimensions (hwd / in.) | 0.400 x 5.300 x 1.340 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.1 |
ENVIRONMENTAL
| Operating Temperature Range | 14° TO 104° F (-10° TO 40° C) |
| Storage Temperature Range | 14° TO 176° F (-10° TO 80° C) |
| Operating Humidity Range | 10% TO 85% RH, NON-CONDESNING |
| Storage Humidity Range | 25% TO 93% RH, NON-CONDESNING |
| Power Provided to Connected Device(s) | (x1) USB-C SUPPORTS MAX 1.5A DOWNSTREAM CHARGING; (X5) USB-A PORTS SUPPORT MAX 0.9A DOWNSTREAM CHARGING; 3A TOTAL SHARED BETWEEN HUB PORTS |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 6 |
| USB Specification | USB 2.0 (up to 480 Mbps); USB 3.2 Gen 2 (Up to 10 Gbps) |
| Data Transfer Rate | (4) 10 Gbps; (2) 480 Mbps |
| Ethernet Support | No |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035; ICES (Canada) |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-003-G2 | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U422-003-G2 | USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U426-003-G2 | USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U428-C03-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images