Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends a wireless USB-C 4K audio/video signal with zero latency to an HDMI display located up to 65 ft. from the source device.

  • Displays HDMI audio/video up to 65 ft. away with no costly cable infrastructure
  • Supports UHD resolutions up to 4K @ 60 Hz for heightened video quality
  • Allows you the freedom of positioning devices without constraint of cable placement
  • Low-profile design convenient for travel to lectures, trade shows and meetings for work
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

Features

HDMI Wireless Extender Ideal for Displaying 4K Video in Classrooms and Conference Rooms
This complete wireless transmitter and receiver system is recommended for video presentations in conference rooms, trade shows, home theaters, digital signage and other applications in which connecting long video cables could be a burden. The B127-1A1-WHD4CH extends 4K video and audio from a USB-C source device to an HDMI display up to 65 feet (20 meters) away. No bulky or costly cabling infrastructure is needed.

Wireless Transmission Saves You Money on Cable and Installation Costs
The B127-1A1-WHD4CH eliminates more than just hassles. You’ll save on the costs of cabling infrastructure and the labor to install it. Cable clutter is reduced, and you will enjoy more flexibility in placement of the source and display with no cables to relocate when you want to reconfigure the room. The transmitter and receiver units communicate over a 5.18–5.24 GHz wireless frequency that allows fast data transmission and reduced interference from other wireless sources. Be sure the transmitter and receiver share a direct line of sight for best results.

Transmits Crystal-Clear 4K Video for Ultra High-Definition Presentations
The B127-1A1-WHD4CH ensures Ultra HD performance in a one-to-one application, where there is less obstruction to occur. It supports 4K video resolutions (3840 x 2160) at 60 Hz. LEDs indicate when the transmitter and receiver units are receiving power, building a wireless connection between the units and transmitting data.

Plug-and-Play Operation for Quick Setup and Immediate Use
The wireless transmitter and receiver set works right out of the box with no software required. Connect the receiver to the display’s HDMI port and the transmitter to the source’s USB-C port. Included USB cables connect the two units to a 5V 1A AC wall charger (not included) if extra power is required.

System Requirements

  • Source device with USB-C output (Blu-ray player, external hard drive, laptop)
  • Display device with HDMI input (HDTV, projector, monitor)

Package Includes

  • USB-C transmitter
  • HDMI receiver
  • USB-A to USB Micro-B cable (M/M), 3 ft. (0.9 m)
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332286963
Product TypeWireless Extender
TechnologyHDMI; Wireless
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (MALE)
Number of Monitors Supported1
Video PortsHDMI (MALE)
Max Supported Video Resolution3840x2160 @24/30/50/60Hz; (YUV 4:4:4, YUV 4:2:2 and RGB);1080P@50/60Hz; 720P@50/60Hz; 1920x1200@60Hz
Max. Distance (Between any 2 Units)65
Max 1920 x 1200 Range (ft)65
Max 2560 x 1600 Range (ft)65
Max 3840 x 2160 (4K) Range (ft)65
Max 3840 x 2160 (4K@30Hz) Range (ft)65
Max 3840 x 2160 (4K@60Hz) Range (ft)65
Transmitter Video InputUSB-C
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:2:2; 4:4:4
Maximum Signal Range (ft)65
AUDIO
Audio InputUSB-C
Audio OutputHDMI
INPUT
AC Power Adapter Input Specs (V / Hz / A)Micro USB power supply (5V/1A)
Power SourceUSB
POWER
Power Over Cable (PoC) SupportNo
Power Consumption DetailTX < 5W, RX < 3.5W
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side A - Connector 2HDMI (MALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX: x3 Blue (Power); RX x3 Blue (Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Number of Displays1
Receiver Unit Dimensions (hwd / cm.)1.524 x 4.064 x 22.86
Receiver Unit Dimensions (hwd / in.)0.6 x 1.6 x 9
Receiver Unit Weight (kg)0.0499
Receiver Unit Weight (lbs.)0.11
Shipping Dimensions (hwd / in.)3.15 x 5.86 x 7.83
Shipping Weight (lbs.)0.74
Transmitter Unit Dimensions (hwd / cm.)1.524 x 4.064 x 22.86
Transmitter Unit Dimensions (hwd / in.)0.6 x 1.6 x 9
Transmitter Unit Weight (kg)0.0454
Transmitter Unit Weight (lbs.)0.1
Unit Dimensions (hwd / in.)3.150 x 5.870 x 7.840
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range-4° to 122°F (-20° to 50°C)
Storage Temperature Range-22° to 158°F (-30° to 70°)
Relative Humidity0-90% non-condensing
ESD Protection1a Contact discharge level 3; 1b Air discharge level 3; Standard: IEC61000-4-2
COMMUNICATIONS
Transmission Distance≤ 20m
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  100~250ms
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Multi-Resolution SupportNo
HDCP Specification1.4; 2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Ask a Question

Accessories

USB & Wireless Chargers

  Model Number Description
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W U280-W01-QC3-1 U280-W01-QC3-1 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W
4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White U280-W04-100C2G U280-W04-100C2G 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.

Rolling Workstations, Stands and Carts

  Model Number Description
Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition DMCS3770L DMCS3770L Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.