Part Number: U460-004-4AB
USB 3.1 Type-C hub adds 4 USB-A ports to your laptop, MacBook, Chromebook or other compatible device.
- Supports USB 3.1 Gen 1 for fast data transfers up to 5 Gbps
- Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- USB ports provide up to 5V/1.5A (7.5W) for charging smartphones and other devices
- Easy installation with plug-and-play operation—no software required
- 3-year limited warranty
Features
System Requirements
Package Includes
Specifications
OVERVIEW
| UPC Code | 037332209580 |
| Product Type | Hub |
| Technology | USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| Built-In Cable Length (ft.) | 0.656 |
| Built-In Cable Length (in.) | 7.87 |
| Bus Powered | Yes |
| Product Length (in.) | 11.7 |
| Product Length (cm.) | 29.72 |
| Product Length (ft.) | 0.98 |
| Product Length (m) | 0.3 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Consumption (Watts) | 0.7 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | White (Connection to Power) |
CHARGING
| Total Charging Watts | 7.5 |
| Charging Ports | USB-A: 5V 1.5A (7.5W) |
| Charging Ports / Amps | (4) 1.5A |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 1.06 x 3.00 x 5.70 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.840 x 3.800 x 1.200 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
| BTUs | 2.4 BTU/Hr |
| Power Provided to Connected Device(s) | Up to 5V 1.5A (7.5W) per USB Port |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images