Part Number: N482-12M12-X2

Installs in select Tripp Lite fiber enclosure panels to create up to twelve 40 GB 12-fiber MTP/MPO connections in high-density network applications.
- For use with N482-01U or N482-02U enclosure panels
- Connect up to twelve 40 GB 12-fiber MTP/MPO cables
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with cables, such as the N842-, N844- and N845- Series cables
- Simple installation with no tools required
- Factory-terminated connectors
- Heavy-duty steel housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Guaranteed compatibility when used with recommended cabling. Designed specifically for use with N842-, N844- and N845-Series cables.
Overview
The N482-12M12-X2 40 GB Pass-Through Cassette works in tandem with N482-01U or N482-02U Fiber Enclosure Panels to create up to twelve 12-fiber MTP/MPO connections in high-density network applications.
The cassette’s modular design installs easily in the N482-01U and N482-02U enclosure panels with no tools required. Just insert the cassette into the panel, and push in its retention clips to secure it. Plug 40 GB 12-fiber MTP/MPO Ethernet cables into the cassette to connect up to 12 network feeds. Up to five N482-12M12-X2 cassettes fit in the N482-01U 1U enclosure panel for a total of 60 network feeds, and up to 14 cassettes fit in the N482-02U 2U panel for a total of 168 network feeds. Guaranteed compatibility when used with recommended cabling, such as the N842-, N844- and N845- Series.
With a heavy-duty steel housing and factory-terminated connectors that reduce time and labor, the N482-12M12-X2 is made from only the finest materials to ensure fast installations and optimal performance.
Features
- High-density fiber cassette for use with N482-01U and N482-02U fiber enclosure panels
- Connect up to twelve 40 GB 12-fiber MTP/MPO cables
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with cables, such as the N842-, N844- and N845- Series cables
Simple Fiber Installations Save Time and Money
- Push/pull retention clips for easy installation with no tools required
- Install up to 5 in N482-01U 1U enclosure panel for up to 60 network feeds total
- Install up to 14 in N482-02U 2U enclosure panel for up to 168 network feeds total
Premium Construction for Optimal Performance
- Heavy-duty steel construction
- Factory-terminated connectors reduce time and labor
System Requirements
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with N842-, N844- and N845-Series cables
Package Includes
- 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332191359 |
Technology | Multimode |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | 12F MTP/MPO (FEMALE) |
Side B - Connector 1 | 12F MTP/MPO (FEMALE) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.40 x 3.90 x 2.40 |
Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N842-05M-12-MF | 40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 5 m | |
N842-10M-12-MF | 40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 10 m | |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) | |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) | |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) | |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) | |
N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
Documents & Downloads
Documentation
Product Videos
- Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images