Part Number: N482-1M24-LC12

- High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
- 100/120Gb to 10Gb Breakout Cassette, with (x12) LC connections to a 24-Fiber MTP/MPO connection ( Male w/Pins )
- 24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
- Guaranteed compatibility when used with recommended cabling
- Cassette designed specifically for use with cables, such as the N820-, N821- and N846-Series cables
- Internal OM4 wiring
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N482-1M24-LC12 is a high-density 100/120 Gb to 10 Gb Breakout Cassette with (x12) LC connections to a 24-Fiber, OM4, MTP/MPO connection. For use with N482-01U and N482-02U high-density Fiber Enclosure Panels. Up to five cassettes per N482-01U or up to 14 cassettes per N482-02U. 24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity. Guaranteed compatibility when used with recommended cabling, such as the N820-, N821- and N846-Series cables. Installation is simple, with the cassette being easily installed or removed using push/pull tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory-terminated connectors that reduce the time and labor required of field connector terminations. Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements, with a maximum insertion loss of 0.35dB falling well under the IEEE 802.3ae maximum channel loss spec of <25dB. Constructed of heavy-duty steel housing.
Features
- High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
- 100/120Gb to 10 Gb Breakout Cassette, with (x12) LC connections to a 24-Fiber, OM4 MTP/MPO connection
- 24-Fiber MTP port designed for 100 GbASE-SR10, CFP, CXP, Parallel Optics connectivity
- Guaranteed compatibility when used with recommended cabling
- Cassette designed specifically for use with cables, such as the N820-, N821- and N846-Series cables
- Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Complies with IEEE 802.3ae (10 GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- Constructed of heavy-duty steel housing
System Requirements
- 24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
- Guaranteed compatibility when used with recommended cabling
- Cassette designed specifically for use with N820-, N821- and N846-Series cables
Package Includes
- N482-1M24-LC12 100/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO to (x12) LC
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332184535 |
Technology | Multimode |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | 24F MTP/MPO (MALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 4.60 x 7.80 |
Shipping Weight (lbs.) | 0.70 |
Unit Dimensions (hwd / in.) | 1.200 x 3.500 x 4.700 |
Unit Weight (lbs.) | 0.53 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- High-Density Fiber Patch Panel Solution
https://tripplite.eaton.com/video/high-density-fiber-patch-panel-solution/75339 - An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://tripplite.eaton.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images