Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Installs in select Tripp Lite fiber enclosure panels to connect 12 LC duplex fiber cables with three 8-fiber MTP/MPO connections in high-density network applications.

  • For use with N482-01U or N482-02U chassis
  • Simple installation with no tools required
  • Factory-terminated OM4 connectors
  • Supports 40 GbE internally using OM4 fiber optic cable
  • Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
  • Designed for use with recommended cabling

Overview

The N482-3M8-LC12 40/100 Gb to 10/25 Gb Breakout Cassette works in tandem with N482-01U or N482-02U chassis to connect 12 LC duplex fiber cables with three 8-fiber MTP/MPO connections in high-density network applications. It’s compatible with recommended cabling, including the N820-, N821-, N844-, N845- and N858-Series. Its 8-fiber MTP ports are Polarity B, optimized for parallel optics and Base-8 connectivity. This cassette also future proofs your network for eventual 50Gb and 200Gb speeds and beyond.
The cassette’s modular design installs easily in the N482-01U and N482-02U chassis with no tools required. Just insert the cassette into the chassis, and snap in its retention clips to secure it. Plug LC Ethernet cables, such as N820-01M-T cables, into the cassette using the cable’s convenient push/pull tabs. Up to five N482-3M8-LC12 cassettes fit in the N482-01U 1U enclosure panel, and 14 cassettes fit in the N482-02U 2U chassis. Dust tabs protect unused ports from potential damage.
The N482-3M8-LC12 complies with IEEE 802.3ae (10 GbE) and ANSI T11.2 (Fibre Channel) requirements. Supports 40 GbE internally using OM4 fiber optic cable. Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections. Ideal for QSFP fabric switches that use eight out of 12 available MTP fibers for four-lane parallel optics to 40 GB, allowing all 12 LC duplex cassette ports to be used. Maximum insertion loss of 0.35 dB falls well under the IEEE 802.3ae maximum channel loss specification of <25 dB. This cassette also supports devices of varying speeds, including 10Gb, 25Gb, 40Gb and 100Gb network equipment.

Features

Elegant, Simple Solution for 40 Gb to 10 Gb, or 100 Gb to 25 Gb, LC Cable Connections
  • High-density fiber cassette for use with N482-01U and N482-02U fiber enclosure panels
  • Connect up to 12 LC duplex fiber cables with three 8-fiber MTP/MPO connections
  • Ideal for use with QSFP fabric switches to support 4 lanes parallel to 40 GB
  • Supports 40/100 GbE internally using OM4 fiber optic cable
  • Base-8 Fiber compatible with both QSFP+ 40 GbASE-SR4 to SFP+ 10 GbASE-SR and QSFP28 100 GbASE-SR4 to SFP28 25 GbASE-SR connections
  • 8-fiber MTP ports are Polarity B, optimized for parallel optics and Base-8 connectivity
  • Also future-proofs your network for eventual 50Gb and 200Gb speeds and beyond
Designed Specifically for Use with Cabling
  • Guaranteed compatibility with recommended cables, including N820-, N821-, N844-, N845- and N858-Series
Simple Fiber Installations Save Time and Money
  • Easy installation with no tools required
  • Install up to 14 cassettes in N482-02U 2U chassis
  • Install up to 5 cassettes in N482-01U 1U chassis
Easy to Modify, Upgrade or Expand Fiber Infrastructure by Adding or Swapping Cassettes
  • Complies with IEEE 802.3ae (10 GbE) and ANSI T11.2 (Fibre Channel) requirements
  • 0.35 dB maximum insertion loss falls under IEEE 802.3ae maximum channel loss spec of <25 dB
  • Supports devices of varying speeds, including 10 Gb, 25 Gb, 40 Gb and 100 Gb network equipment
Premium Construction for Optimal Performance
  • Factory-terminated connectors reduce time and labor
  • Dust caps protect unused ports

System Requirements

  • QSFP switches that use 8-fiber per port to support 4 x LC 10 GB breakout
  • Guaranteed compatibility with recommended cabling, including N820-, N821-, N844-, N845- and N858-Series cables
  • 8-fiber MTP ports are Polarity B, optimized for parallel optics and Base-8 Connectivity

Package Includes

  • N482-3M8-LC12 40 GB to 10 GB Breakout Cassette
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200327
TechnologyMultimode
CONNECTIONS
Number of Ports12
Side A - Connector 18F MTP/MPO (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
PHYSICAL
Shipping Dimensions (hwd / in.)2.00 x 7.60 x 4.80
Shipping Weight (lbs.)0.50
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Infrastructure

  Model Number Description
Enclosure for 5 High-Density Fiber Cassettes, 1U N482-01U N482-01U Enclosure for 5 High-Density Fiber Cassettes, 1U
Enclosure for 14 High-Density Fiber Cassettes, 2U N482-02U N482-02U Enclosure for 14 High-Density Fiber Cassettes, 2U

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.