Part Number: N842-10M-12-MF
Premium multimode fiber optic cabling for transmitting 40 Gb data and voice signals over short distances. Designed to extend high-density connections between network equipment in telecommunication rooms.
- 40 Gb Ethernet speed up to 300 m (@ 850 nm)
- Push/pull tab connectors install/remove with one hand
- 12-fiber MTP/MPO connector with 12x density of SC connector
- 100% tested for low insertion loss and back reflection
- 50/125 OM3-rated multimode fiber
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
OM3 can support 40GBASE-SR4 / 100GBASE-SR10 in applicable parallel optics networks.
Overview
The N842-10M-12-MF MTP/MPO Multimode Ethernet cable is a 10-meter Ethernet cable that supports 40 Gb Ethernet speeds and is designed for high-density connections between network equipment in telecommunication rooms and data centers. With one male and one female MTP/MPO connector, this OM3-rated multimode fiber optic cable allows IT professionals to extend the length of their connection and eliminates the need for long fan-out cables or individual long duplex cable runs. MTP / MPO Extension cables used with high-density patching systems, in particular MTP/MPO Feed-Through Cassettes, such as N484-12M12.
The 12-fiber MTP/MPO connectors are about the same size as SC connectors, but are 12 times denser, freeing up circuit card and rack space for other cables. The cable has documented insertion loss and back reflection testing on every connector and attenuation loss that meets or exceeds current standards. Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand.
Backward compatible with existing 50/125 fiber, the aqua-colored N842-10M-12-MF has 50/125 duplex (zipcord) fiber made from glass, as well as a plenum-rated jacket for connecting high-speed network components in ceilings, walls and ducts. The laser-optimized multimode fiber (LOMMF) cable meets the most current industry standards, including IEEE 802.3ae and TIA LOMMF.
Features
- Designed to extend high-density connections between network equipment in telecommunication rooms
- Provides 3x more bandwidth than conventional 62.5 µm multimode fiber
- Backward compatible with existing 50/125 fiber
- Meets current IEEE 802.3ae and TIA LOMMF standards
MTP/MPO Connectors with Push/Pull Tabs
- 12-fiber male/female connectors 12 times denser than SC connectors
- Push/pull tab connectors easy to install and remove with one hand
- 100% tested for low insertion loss and back reflection
Error-Free Signal Transfer
- 50/125 duplex glass fiber construction
- Plenum-rated jacket perfect for ceilings, walls and ducts
- Aqua-colored for identification as a 10 Gb cable
Specifications
OVERVIEW
| UPC Code | 037332191076 |
| Technology | Multimode |
| Optical Mode | OM3 |
CONNECTIONS
| Side A - Connector 1 | 12F MPO (MALE) |
| Side B - Connector 1 | 12F MPO (FEMALE) |
| Endface Polish | PC |
| Polarity | Type B (cross) |
PHYSICAL
| Cable Jacket Color | Aqua |
| Connector Color | Aqua; Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | OFNP |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 50 |
| Number of Fibers | 12 |
| Cable Length (ft.) | 32.8 |
| Cable Length (in.) | 393.7 |
| Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.20 |
| Fiber Cable Length | 10M (32.8 ft) |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
| Attenuation @ 850NM | 3.0 dB/km |
| Insertion Loss | ≤ 0.35 dB |
FEATURES & SPECIFICATIONS
| Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images