Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
  • 100/120Gb Breakout Cassette, with (x6) 24-Fiber MTP/MPO connections ( Female )
  • Guaranteed compatibility when used with recommended cabling
  • Designed specifically for use with cables, such as the N846-Series cables
  • Factory terminated connectors reduce the time and labor required of field connector terminations

Overview

The N482-6M24-6M24 is a high-density 100/120 Gb Pass-Through Cassette with (x6) 24-Fiber MTP/MPO connections. For use with N482-01U and N482-02U high-density Fiber Enclosure Panels. Up to five cassettes per N482-01U or up to 14 cassettes per N482-02U. Guaranteed compatibility when used with recommended cabling. Designed specifically for use with N846-Series cables. Installation is simple, with the cassette being easily installed or removed using push/pull tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory-terminated connectors that reduce the time and labor required of field connector terminations. Constructed of heavy-duty steel housing.

Features

  • High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
  • 100/120Gb Pass-through Cassette, with (x6) 24-Fiber MTP/MPO connections
  • Guaranteed compatibility when used with recommended cabling
  • Designed specifically for use with cables, such as the N846-Series cables
  • Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required.
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Constructed of heavy-duty steel housing

System Requirements

  • Guaranteed compatibility when used with recommended cabling
  • Designed specifically for use with N846-Series cables

Package Includes

  • N482-6M24-6M24 100/120Gb Breakout Cassette - (x6) 24-Fiber MTP/MPO
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184566
TechnologyMultimode
CONNECTIONS
Number of Ports6
Side A - Connector 124F MTP/MPO (FEMALE)
Side B - Connector 124F MTP/MPO (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 4.10 x 2.40
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)1.200 x 3.500 x 0.900
Unit Weight (lbs.)0.18
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m N846-01M-24-P N846-01M-24-P 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m
100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m N846-02M-24-P N846-02M-24-P 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) N846-03M-24-P N846-03M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) N846-05M-24-P N846-05M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)

Fiber Network Infrastructure

  Model Number Description
Enclosure for 5 High-Density Fiber Cassettes, 1U N482-01U N482-01U Enclosure for 5 High-Density Fiber Cassettes, 1U
Enclosure for 14 High-Density Fiber Cassettes, 2U N482-02U N482-02U Enclosure for 14 High-Density Fiber Cassettes, 2U

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.