Part Number: TLP1006B
Safeguard your PC, printer, scanner, router, modem and other home electronics against dangerous surges, spikes and line noise. Recommended for home, office, workstations, dorms and hotel rooms.
- 10 widely spaced NEMA 5-15R outlets
- 2880-joule surge protection rating
- Filters out threatening EMI/RFI line noise
- 15A resettable circuit breaker prevents dangerous overloads
- 6 ft. AC power cord with right-angle NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $100,000 Ultimate Lifetime Insurance
Overview
Perfect for your home or office workstation, the TLP1006B Protect It!® 10-Outlet Surge Protector features a surge protection rating of 2880 joules to defend your sensitive electronic components against strong surges and spikes.
The TLP1006B includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression, as well as technology that filters out EMI/RFI line noise, preventing interference from disrupting your electronics and inflicting damage or data loss.
Your computer and peripherals plug into 10 NEMA 5-15R outlets that are spaced apart to accept bulky transformers without blocking adjacent outlets. Safety covers keep dust and debris away from unused outlets. Integrated 15A circuit breaker protects all outlets and shuts down connected equipment in case of overload. On/off switch provides one-touch control over connected equipment. Diagnostic LED bars indicate power and protection status.
The six-foot (1.8-meter) AC power cord with right-angle NEMA 5-15P plug allows furniture and equipment to be placed flush against the wall. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.
Features
- Protects your computer, printer, scanner, external hard drive and other sensitive electronics against even the strongest surges and spikes
- Recommended for home, office, workstations, dorms and hotel rooms
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 10 NEMA 5-15R AC outlets accept most computers and peripherals
- Outlets spaced widely apart to accept bulky transformers
- On/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LED bars show power and protection status at a glance
- Safety covers protect unused outlets from dust and debris
- 6 ft. AC power cord with right-angle NEMA 5-15P plug allows furniture and equipment to be placed flush against the wall
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Black plastic housing designed for long life
- $100,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
| UPC Code | 037332200013 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V |
| Input Plug Features | Right Angle (90D) |
| Input Cord Gauge Type | 14 gauge |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | Yes |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (10) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (10) Yes |
| Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 2880 |
| AC Suppression Response Time | < 1ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 330,400,400 |
| EMI / RFI Filtering | Yes |
| Immunity | Conforms to IEE 587/ANSI C62.41 |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Black |
| Mounting Holes or Slots | No |
| Slot or Hole Mount Measurement (Center to Center) | 195 mm |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 1.60 x 8.70 x 13.60 |
| Shipping Weight (lbs.) | 2.12 |
| Unit Dimensions (hwd / in.) | 1.290 x 5.700 x 11.100 |
| Unit Weight (lbs.) | 1.71 |
| Input Cord Color | Black |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); NOM (Mexico); UL 1449; UL 1363 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images