Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$89.69 Avg. Price

Connect up to 16 electrical devices to a single AC wall socket. Ideal for connecting appliances, power tools, lighting and other electrical equipment in your home, office or work site.

  • 16 NEMA 5-15R outlets accommodate most AC adapters
  • 15A resettable circuit breaker
  • 15-ft. (4.57 m) AC power cord with NEMA 5-15P plug
  • Lighted on/off switch with clear plastic cover
  • 48 in. housing designed for vertical or horizontal mounting

Overview

The PS4816B 16-Outlet Vertical Power Strip is a reliable 120V 1800W power strip that lets you connect up to 16 electrical devices to a single AC wall socket. With a NEMA 5-15P plug and 15-ft. (4.57 m) AC power cord that reaches distant outlets and provides flexibility in placing the unit, this power strip is ideal for use with appliances, power tools, lighting and other electrical equipment in homes, offices and work sites.

Your components plug into 16 NEMA 5-15R outlets designed to accommodate most AC adapters and transformers. Outlets are spaced 2.7 inches apart from center to center. Resettable 15A circuit breaker protects all outlets against dangerous overloads. Lighted on/off switch provides one-touch control over connected equipment. Switch's clear plastic cover prevents accidental shutdown.

Use the included hardware to mount the PS4816B in a horizontal or vertical position above your workbench, beneath your retail display, behind your desk or near your 19-inch rack enclosure. Its heavy-duty all-metal 48-inch black housing stands up to demanding network, laboratory or factory environments.

Features

Accepts Wide Range of Electronic Devices
  • 16 NEMA 5-15R AC outlets accept most appliances, power tools, lights and other devices
  • Spaced 2.7 in. apart to accommodate most AC adapters and transformers

Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  • Clear plastic switch cover prevents accidental shutdown
  • Resettable 15A circuit breaker protects outlets against overloads

Fits Effortlessly Into Your Home, Office or Work Site
  • 15-ft. (4.57 m) AC power cord with NEMA 5-15P plug long enough to reach distant outlets
  • Designed for vertical or horizontal mounting using included hardware
  • Black all-metal 48 in. housing stands up to rugged network, lab or factory environments

Package Includes

  • PS4816B 16-Outlet Vertical Power Strip, Black Housing
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199843
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(16) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(8) Yes
Outlet Spacing2.717 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
ColorBlack
Material of ConstructionAluminum
Power Cord ColorBlack
Form Factors SupportedSupports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Housing ColorSilver
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)2.71 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)3.40 x 2.50 x 52.40
Shipping Weight (lbs.)6.00
Unit Dimensions (hwd / in.)1.250 x 1.500 x 48.150
Unit Weight (lbs.)4.3
Outlet Spacing2.717 in.
Mounting DetailsIncludes mounting clips
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range10% to 90% RH
Storage Humidity Range5% to 95% RH
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.